The
UCC28881 integrates the
controller and a 1Ω, 70V power MOSFET into one
monolithic device. The device also integrates a
high-voltage current source, enabling start-up and
operation directly from the rectified mains voltage.
The UCC28881 is the same family device of the
UCC28880, with higher current. The low-quiescent
current of the device enables excellent efficiency.
With the UCC28881, the most common converter
topologies, such as buck, buck boost, and flyback
can be built using a minimum number of external
components.