16-pin (RGY) package image

AM26LV32EIRGYR ACTIVE

Low-Voltage High-Speed Quadruple Differential Line Receiver With +/-15-kV IEC ESD

ACTIVE custom-reels CUSTOM Custom reel may be available
Same as: AM26LV32EIRGYRG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGY) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the AM26LV32E

  • Meets or exceeds standard TIA/EIA-422-B and ITU recommendation V.11
  • Operates from a single 3.3-V power supply
  • Switching rates up to 32 MHz
  • ESD Protection for RS422 bus pins (See ESD Ratings)
  • Low power dissipation: 27 mW typical
  • Open circuit fail-safe
  • ±7-V Common-mode input voltage range with ±200-mV sensitivity
  • Accepts 5-V logic inputs with 3.3-V supply (enable inputs)
  • Input hysteresis: 35 mV typical
  • Pin-to-pin compatible with AM26C32, AM26LS32
  • I off Supports partial-power-down mode operation

Description for the AM26LV32E

The AM26LV32E device consists of quadruple differential line receivers with 3-state outputs. This device is designed to meet TIA/EIA-422-B and ITU recommendation V.11 drivers with reduced supply voltage. The device is optimized for balanced bus transmission at switching rates up to 32 MHz. The 3-state outputs permit connection directly to a bus-organized system. The AM26LV32E has an internal fail-safe circuitry that prevents the device from putting an unknown voltage signal at the receiver outputs. In the open fail-safe, a high state is produced at the respective output. This device is supported for partial-power-down applications using I off. I off circuitry disables the outputs, preventing damaging current back-flow through the device when it is powered down.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more