10-pin (RSE) package image

BQ24392QRSERQ1 ACTIVE

Automotive Charger Detection Device supporting BCDv1.2 with Integrated USB2.0 Switch

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins UQFN (RSE) | 10
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the BQ24392-Q1

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • USB 2.0 High Speed Switch
  • Detects USB Battery Charging Specification Version 1.2 (BCv1.2) Compliant Chargers
  • Compatible Accessories
    • Dedicated Charging Port
    • Standard Downstream Port
    • Charging Downstream Port
  • Non-Standard Chargers
    • Apple™ Charger
    • TomTom™ Charger
    • USB Chargers Not Compliant With Battery Charging Specification Version 1.2 (BCv1.2)
  • –2-V to 28-V VBUS Voltage Range
  • ESD Performance Tested per JESD 22
    • 4000-V Human-Body Model
    • 1500-V Charged-Device Model (C101)
  • ESD Performance DP_CON/DM_CON to GND
    • ±8-kV Contact Discharge (IEC 61000-4-2)

Description for the BQ24392-Q1

The BQ24392-Q1 is a dual single-pole single-throw (SPST) USB 2.0 high-speed isolation switch with charger detection capabilities for use with micro and mini-USB ports. This USB switch allows mobile phones, tablets, and other battery operated electronics to be charged from different adapters with minimal system software. The device’s charger detection circuitry can support USB Battery Charging Specification version 1.2 (BCv1.2) compliant, Apple™, TomTom™, and other non-standard chargers.

The BQ24392-Q1 device is powered through VBUS when a charger is attached to the micro or mini-USB port and has a 28 V tolerance to avoid the need for external protection.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more