8-pin (D) package image

BUF602ID ACTIVE

1000MHz,Wide Bandwidth, High-Speed, Closed Loop Buffer

open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -45 to 85
Package qty | Carrier 75 | TUBE

Features for the BUF602

  • Wide Bandwidth: 1000MHz
  • High Slew Rate: 8000V/µs
  • Flexible Supply Range:
    ±1.4V to ±6.3V Dual Supplies
    +2.8V to +12.6V Single Supply
  • Output Current: 60mA (continuous)
  • Peak Output Current: 350mA
  • Low Quiescent Current: 5.8mA
  • Standard Buffer Pinout
  • Optional Mid-Supply Reference Buffer
  • APPLICATIONS
    • Low Impedance Reference Buffers
    • Clock Distribution Circuits
    • Video/Broadcast Equipment
    • Communications Equipment
    • High-Speed Data Acquisition
    • Test Equipment and Instrumentation

All other trademarks are the property of their respective owners.

Description for the BUF602

The BUF602 is a closed-loop buffer recommended for a wide range of applications. Its wide bandwidth (1000MHz) and high slew rate (8000V/µs) make it ideal for buffering very high-frequency signals. For AC-coupled applications, an optional mid-point reference (VREF) is provided, reducing the number of external components required and the necessary supply current to provide that reference.

The BUF602 is available in a standard SO-8 surface-mount package and in an SOT23-5 where a smaller footprint is needed.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more