Packaging information
Package | Pins HTSSOP (DAP) | 32 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the DRV2511-Q1
- AEC-Q100 Qualified for automotive applications:
- Temperature grade 1: –40°C to 125°C, TA
- Device HBM ESD classification level H2
- Device CDM ESD classification level C3
- Wide operating voltage (4.5 V - 18 V)
- Capable of handling voltage of 30 V
- High current drive (8-A Peak)
- Low RDS(on), full H-bridge output
- Integrated fault protection
- Short-circuit protection
- Over-temperature protection
- Over-voltage and under-voltage protection
- Analog input
- Dedicated interrupt pin
Description for the DRV2511-Q1
The DRV2511-Q1 device is a high current haptic driver specifically designed for inductive loads, such as solenoids and voice coils.
The output stage of the DRV2511-Q1 device consists of a full H-bridge capable of delivering 8 A of peak current.
The DRV2511-Q1 device provides protection functions such as undervoltage lockout, over-current protection and over-temperature protection.
The DRV2511-Q1 device is automotive qualified.