Haptic motor drivers
Produce crisp, powerful vibration effects for any touch interface application
Browse by category
Select by type
ERM & LRA drivers
Generate crisp haptic effects with our LRA and ERM actuators which include features such as auto-resonance detection and auto-overdrive and braking .
Solenoid drivers
Get compelling, reliable vibration feedback anywhere in the car with our AEC-Q100 automotive-qualified solenoid haptic drivers.
Design & development resources
DRV2625 evaluation board with Bluetooth & capacitive touch
The DRV2625 haptic driver supports a wide range of linear resonant actuators (LRAs) and eccentric rotating mass motors (ERMs). The DRV2625 has many features to eliminate the design complexities of haptic motor control including reduced solution size, improved output drive efficiency, closed-loop (...)
Haptic accelerometer measurement tool
Haptics Control Console software
The Haptic Control Console software is an evaluation and development suite for TI's haptic drivers. The Haptic Control Console software supports the evaluation of our haptic drivers and third-party haptic actuators to develop advanced tactile feedback.
To get started, simply connect an evaluation (...)