Packaging information
Package | Pins TO-92 (LPG) | 3 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 1,000 | BULK |
Features for the DRV5053
- Linear output hall sensor
- Superior temperature stability
- Sensitivity ±10% over temperature
- High sensitivity options:
- –11 mV/mT (OA, see Figure 17)
- –23 mV/mT (PA)
- –45 mV/mT (RA)
- –90 mV/mT (VA)
- +23 mV/mT (CA)
- +45 mV/mT (EA)
- Supports a wide voltage range
- 2.5 V to 38 V
- No external regulator required
- Wide operating
temperature range
- TA = –40 to 125°C (Q, see Figure 17)
- Amplified output stage
- 2.3-mA sink, 300-µA source
- Output voltage: 0.2 V to approximately 1.8 V
- B = 0 mT, OUT = 1 V
- Fast power-on: 35 µs
- Small package and footprint
- Surface mount 3-pin SOT-23 (DBZ)
- 2.92 mm × 2.37 mm
- Through-hole 3-pin TO-92 (LPG)
- 4.00 mm × 3.15 mm
- Surface mount 3-pin SOT-23 (DBZ)
-
Protection features:
- Reverse supply protection (up to –22 V)
- Supports up to 40-V load dump
- Output short-circuit protection
- Output current limitation
Description for the DRV5053
The DRV5053 device is a chopper-stabilized Hall IC that offers a magnetic sensing solution with superior sensitivity stability over temperature and integrated protection features.
The 0-V to 2-V analog output responds linearly to the applied magnetic flux density, and distinguishes the polarity of magnetic field direction. A wide operating voltage range from 2.5 V to 38 V with reverse polarity protection up to –22 V makes the device suitable for a wide range of industrial and consumer applications.
Internal protection functions are provided for reverse supply conditions, load dump, and output short circuit or overcurrent.