28-pin (PWP) package image

DRV8424PPWPR ACTIVE

35-V, 2.5-A bipolar stepper or dual brushed  motor driver with integrated current sensing

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 28
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the DRV8424E

  • Dual H-bridge motor driver
    • One bipolar stepper motor
    • Dual bidirectional brushed-DC motors
    • Four unidirectional brushed-DC motors
  • Integrated current sense functionality
    • No sense resistors required
    • ±5% Full-scale current accuracy
  • 4.5-V to 33-V Operating supply voltage range
  • Multiple control interface options
    • PHASE/ENABLE (PH/EN)
    • PWM (IN/IN)
  • Smart tune, fast and mixed decay options
  • Low RDS(ON):
    • DRV8424E/P: 330 mΩ HS + LS at 24 V, 25°C
    • DRV8425E/P: 550 mΩ HS + LS at 24 V, 25°C
  • High Current Capacity Per Bridge
    • DRV8424E/P: 4-A peak (brushed), 2.5-A full-scale (stepper)
    • DRV8425E/P: 3.2-A peak (brushed), 2-A full-scale (stepper)

    Pin to pin compatible with -

  • Configurable Off-Time PWM Chopping
    • 7, 16, 24 or 32 µs
  • Supports 1.8-V, 3.3-V, 5.0-V logic inputs
  • Low-current sleep mode (2 µA)
  • Spread spectrum clocking for low electromagnetic interference (EMI)
  • Inrush current limiting in brushed-DC applications
  • Small package and footprint
  • Protection features
    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal shutdown (OTSD)
    • Fault condition output (nFAULT)]

Description for the DRV8424E

The DRV8424E/P, DRV8425E/P devices are dual H-bridge motor drivers for a wide variety of industrial applications. The devices can be used for driving two DC motors, or a bipolar stepper motor.

The output stage of the driver consists of N-channel power MOSFETs configured as two full H-bridges, charge pump regulator, current sensing and regulation, and protection circuitry. The integrated current sensing uses an internal current mirror architecture, removing the need for a large power shunt resistor, saving board area and reducing system cost. A low-power sleep mode is provided to achieve ultra- low quiescent current draw by shutting down most of the internal circuitry. Internal protection features are provided for supply undervoltage lockout (UVLO), charge pump undervoltage (CPUV), output overcurrent (OCP), and device overtemperature (OTSD).

The DRV8424E/P is capable of driving a stepper motor with up to 2.5-A full scale or brushed motors with up to 4-A peak; and the DRV8425E/P is capable of driving a stepper motor with up to 2-A full scale or brushed motors with up to 3.2-A peak (dependent on PCB design).

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more