Packaging information
Package | Pins WQFN (NJY) | 54 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 250 | SMALL T&R |
Features for the DS125BR401
- Comprehensive Family, Proven System
Interoperability- DS125BR111: 1-Lane Repeater
- DS125BR401: 4-Lane Repeater
- DS125BR800: 8-Channel Repeater
- DS125MB203: 2-Port 2:1/1:2 Mux/Switch
- DS125DF410: 4-Channel Unidirectional
Retimer With CDR
- Low 65-mW/Channel (Typical) Power
Consumption, With Option to Power Down
Unused Channels - Nonlimiting Output for PCIe and 10G-KR Link
Training Support - Advanced Signal Conditioning Features
- Receive Equalization up to 30 dB at 6.25 GHz
- Transmit De-Emphasis up to 12 dB
- Transmit Output Voltage Control: 700 mV to
1300 mV
- Programmable Through Pin Selection, EEPROM,
or SMBus Interface - Single Supply Voltage: 2.5 V or 3.3 V (Selectable)
- 40°C to 85°C Operating Temperature Range
- 5-kV HBM ESD Rating
- Flow-Thru Pinout in 10-mm × 5.5-mm 54-Pin
Leadless WQFN Package - Supported Protocols
- sRIO, Infiniband, Interlaken, CPRI, OBSAI
- Other Proprietary Interface up to 12.5 Gbps
Description for the DS125BR401
The DS125BR401 device is an extremely low-power high-performance multiprotocol repeater and redriver designed to support four lanes of PCIe Gen-3/2/1, 10G-KR, and other high-speed interface serial protocols up to 12.5 Gbps. The continuous time linear equalizer (CTLE) of the receiver provides a boost of up to 30 dB at 6.25 GHz (12.5 Gbps) in each of its eight channels and can open an input eye that is completely closed due to intersymbol interference (ISI) induced by interconnect medium such as backplane traces of 30 inches or more or copper cables of 8 meters or more, hence enabling host controllers to ensure an error-free end-to-end link. The transmitter provides a de-emphasis boost of up to 12 dB and output voltage amplitude control from 700 mV to 1300 mV to allow maximum flexibility in the physical placement within the interconnect channel.
When operating in 10G-KR, and PCIe Gen-3 mode, the DS125BR401 allows the host controller and the end point to optimize the full link and negotiate transmit equalizer coefficients. This transparency to the link training protocol can extend the maximum channel loss with minimum latency. With a low power consumption of 65 mW/channel (typical) and the option to turn off unused channels, the DS125BR401 enables energy efficient system design. A single supply of 3.3 V or 2.5 V is required to power the device.
The programmable settings can be applied easily through pins, software (SMBus or I2C), or loaded through an external EEPROM. When operating in the EEPROM mode, the configuration information is automatically loaded on power up, which eliminates the need for an external microprocessor or software driver.