16-pin (NAD) package image

DS90C031W-QMLV ACTIVE

LVDS quad CMOS differential line driver

ACTIVE barcode LOT/DATE Lot and date code selection may be available
Same as: 5962-9583301VFA This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962-9583301VFA ACTIVE barcode LOT/DATE Lot and date code selection may be available
Package qty | Carrier 19 | TUBE
Inventory
Qty | Price 100u | +

Quality information

Rating Space
RoHS No
REACH Affected
Lead finish / Ball material SNPB
MSL rating / Peak reflow Level-1-NA-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 9A515E1

Packaging information

Package | Pins CFP (NAD) | 16
Operating temperature range (°C) -55 to 125
Package qty | Carrier 19 | TUBE

Features for the DS90C031QML-SP

  • Radiation guaranteed 100 krad(Si)
  • High impedance LVDS outputs with power-off
  • ±350 mV differential signaling
  • Low power dissipation
  • Low differential skew
  • Low propagation delay
  • Pin compatible with DS26C31
  • Compatible with IEEE 1596.3 SCI LVDS standard
  • Compatible with proposed TIA LVDS standard
  • Fail safe logic for floating inputs

All trademarks are the property of their respective owners.

Description for the DS90C031QML-SP

The DS90C031 is a quad CMOS differential line driver designed for applications requiring ultra low power dissipation and high data rates.

The  DS90C031 accepts TTL/CMOS input levels and translates them to low voltage (350 mV) differential output signals. In addition the driver supports a TRI-STATE function that may be used to disable the output stage, thus dropping the device to a low idle power state of 11 mW typical.

In addition, the DS90C031 provides power-off high impedance LVDS outputs. This feature assures minimal loading effect on the LVDS bus lines when VCC is not present. The DS90C031 and companion line receiver (DS90C032) provide a new alternative to high power psuedo-ECL devices for high speed point-to-point interface applications.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962-9583301VFA ACTIVE barcode LOT/DATE Lot and date code selection may be available
Package qty | Carrier 19 | TUBE
Inventory
Qty | Price 100u | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more