Packaging information
Package | Pins VQFN (RGZ) | 48 |
Operating temperature range (°C) -40 to 105 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the DS90UB934-Q1
- Qualified for automotive applications
- AEC-Q100 qualified for automotive applications
with the following results:
- Device temperature grade 2: –40°C to +105°C ambient operating temperature
- Device HBM ESD classification level ±2 kV
- Device CDM ESD classification level C4
- Operates up to 100 MHz in 12-bit mode to support 1 MP/60 fps and 2 MP/30 fps imagers as well as satellite RADAR
- Configurable 12-bit parallel CMOS compatible with DS90UB913A/933 serializers
- Adaptive equalization compensates for cable aging and degradation effects
- Ultra-low latency bi-directional control data channel with data protection
- Cable link detect diagnostics
- Supports Power-over-Coax operation (PoC)
- ISO 10605 and IEC 61000-4-2 ESD compliant
- Low radiated and conductive emissions
- BIST (Built-In Self-Test)
Description for the DS90UB934-Q1
The DS90UB934-Q1 FPD-Link III deserializer, in conjunction with the DS90UB913A/933-Q1 serializers, supports the video transport needs with an ultra-high-speed forward channel and an embedded bidirectional control channel. The DS90UB934-Q1 converts the FPD-Link III stream into a parallel CMOS output interface designed to support automotive image sensors up to 12 bits at 100 MHz with resolutions including 1MP/60fps and 2MP/30fps.
The DS90UB933/934 chipset is fully AEC-Q100 qualified and designed to receive data across either 50-Ω single-ended coaxial or 100-Ω shielded-twisted pair (STP) cable assemblies. The DS90UB934-Q1 uses an advanced adaptive equalizer to allow support of various cable lengths and types with no additional programming required.
The DS90UB934-Q1 is improved over prior generations of ADAS FPD-Link III deserializer devices (such as DS90UB914A-Q1) offering higher bandwidth support with additional enhancements.