8-pin (NAB) package image

DS9638J/883 ACTIVE

RS-422 Dual High Speed Differential Line Driver

ACTIVE barcode LOT/DATE Lot and date code selection may be available
Same as: 5962-8754601PA This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962-8754601PA ACTIVE barcode LOT/DATE Lot and date code selection may be available
Package qty | Carrier 40 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Military
RoHS No
REACH Affected
Lead finish / Ball material SNPB
MSL rating / Peak reflow Level-1-NA-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CDIP (NAB) | 8
Operating temperature range (°C) -55 to 125
Package qty | Carrier 40 | TUBE

Features for the DS9638QML

  • Single 5V Supply
  • Schottky Technology
  • TTL and CMOS Compatible Inputs
  • Output Short Circuit Protection
  • Input Clamp Diodes
  • Complementary Outputs
  • Minimum Output Skew (<1.0 ns Typical)
  • 50 mA Output Drive Capability for 50Ω Transmission Lines
  • Meets EIA RS-422 Specifications
  • Propagation Delay of Less than 10 ns
  • “Glitchless” Differential Output
  • Delay Time Stable with VCC and Temperature Variations (<2.0 ns typical) ()
  • Extended Temperature Range

All trademarks are the property of their respective owners.

Description for the DS9638QML

The DS9638 is a Schottky, TTL compatible, dual differential line driver designed specifically to meet the EIA Standard RS-422 specifications. It is designed to provide unipolar differential drive to twisted pair or parallel wire transmission lines. The inputs are TTL compatible. The outputs are similar to totem pole TTL outputs, with active pull-up and pull-down. The device features a short circuit protected active pull-up with low output impedance and is specified to drive 50Ω transmission lines at high speed. The mini-CDIP provides high package density.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962-8754601PA ACTIVE barcode LOT/DATE Lot and date code selection may be available
Package qty | Carrier 40 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more