DSLVDS1001DBVR 400-Mbps LVDS single high speed differential driver | DBV | 5 | -40 to 85 package image

DSLVDS1001DBVR LAST TIME BUY

400-Mbps LVDS single high speed differential driver

LAST TIME BUY custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DSLVDS1001DBVT LAST TIME BUY custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS No
REACH Affected
Lead finish / Ball material SNPB
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | LARGE T&R

Features for the DSLVDS1001

  • Designed for signaling rates up to 400-Mbps
  • Single 3.3-V Power Supply (3-V to 3.6-V Range)
  • 700-ps (100-ps typical) maximum differential skew
  • 1.5-ns maximum propagation delay
  • Drives small swing (±350-mV) differential signal levels
  • Power off protection (Outputs in TRI-STATE)
  • Flow-through pinout simplifies PCB layout
  • Low power dissipation (23-mW at 3.3 V typical)
  • 5-pin SOT-23 package
  • Meets or exceeds ANSI TIA/EIA-644-A standard
  • Industrial temperature operating range (–40°C to +85°C)

Description for the DSLVDS1001

The DSLVDS1001 device is a single-channel, Low-Voltage Differential Signaling (LVDS) driver device designed for applications requiring low power dissipation, low noise, and high data rates. In addition, the short-circuit fault current is also minimized. The device is designed to support data rates that are up to 400-Mbps (200-MHz) using LVDS technology.

The DSLVDS1001 accepts a 3.3-V LVCMOS/LVTTL input level and outputs low voltage (±350-mV typical) differential signals that have low electromagnetic interference (EMI). The device is in a 5-pin SOT-23 package that is designed for easy PCB layout. The DSLVDS1001 can be paired with its companion single line receiver, the DSLVDS1002, or with any LVDS receiver, to provide a high-speed LVDS interface.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DSLVDS1001DBVT LAST TIME BUY custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more