56-pin (RTQ) package image

HD3SS215IRTQT ACTIVE

6-Gbps HDMI 2.0/5.4-Gbps DisplayPort 1.2a 1-to-2 /2-to-1 differential mux supports DDC/AUX switching

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

HD3SS215IRTQR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RTQ) | 56
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the HD3SS215

  • General purpose 2:1/1:2 differential switch
  • Compatible with displayport electrical standard
  • Compatible with hdmi electrical standards
  • 2:1 and 1:2 switching supporting data rates up to 6 Gbps
  • Supports HPD switching
  • Supports AUX and DDC switching
  • Wide –3-dB differential bandwidth of 7 GHz
  • Excellent dynamic characteristics (at 3 GHz)
    • Crosstalk = –35 dB
    • Isolation = –21 dB
    • Insertion Loss = –1.6 dB
    • Return Loss = –12 dB
    • Max Bit-Bit Skew = 5 ps
  • VDD operating range 3.3 V ±10%
  • Commercial temperature range: 0°C to 70°C (HD3SS215)
  • Industrial temperature range: –40°C to 85°C (HD3SS215I)
  • Package options:
    • 5 mm x 5 mm, 50-ball ZXH
    • 8 mm × 8 mm, 56-pin RTQ
  • Output enable (OE) pin disables switch to save power
  • Power consumption:
    • Active < 9 mW typical
    • Standby < 30 µW maximum (when OE = L)

Description for the HD3SS215

HD3SS215 is a high-speed wide common mode passive switch capable of supporting DisplayPort HBR2 and high definition multimedia interface (HDMI) applications requiring 4k2k 60Hz refresh rates. The HD3SS215 can be configured to support two sources to one sink or one source to two sinks. To support these video standards the HD3SS215 also switches the display data channel (DDC) and hot plug detect (HPD) signals for HDMI or digital video interface (DVI) applications. It also switches the auxiliary (AUX) and hot plug detect (HPD) signals for DisplayPort applications. The flexibility the HD3SS215 provides by supporting both wide common mode and AC or DC coupled links makes it ideal for many applications.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

HD3SS215IRTQR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more