42-pin (RUA) package image

HD3SS6126RUAR ACTIVE

USB 3.0 + USB2.0 Differential Switch 2:1/1:2 MUX/DEMUX

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RUA) | 42
Operating temperature range (°C) 0 to 70
Package qty | Carrier 3,000 | LARGE T&R

Features for the HD3SS6126

  • Ideal for USB Applications
    • Signal Switch for USB 3.0 (SuperSpeed USB
      and USB 2.0 HS/FS/LS)
  • Three Bidirectional Differential Pair Channel
    MUX/DEMUX Switches Also Suitable for
    DisplayPort, PCIe Gen1/2/3, SATA 1.5/3/6G, SAS
    1.5/3/6G and XAUI Applications
  • Supports Data Rates up to 10 Gbps on High-
    Bandwidth Path (SS)
  • VCC Operating Range 3.3 V ± 10%
  • Wide –3-dB Differential BW of More Than 10 GHz
    on High-Bandwidth Path (SS)
  • Uses a Unique Adaptation Method to Maintain a
    Constant Channel Impedance Over the Supported
    Common-Mode Voltage Range
  • Excellent High-bandwidth Path Dynamic
    Characteristics (at 2.5 GHz)
    • Crosstalk = –35 dB
    • Isolation = –23 dB
    • Insertion Loss = –1.1 dB
    • Return Loss = –11 dB
  • Small 3.5 mm × 9 mm, 42-Pin WQFN Package
    (RUA)
  • Active Mode Power = 8 mW

Description for the HD3SS6126

The HD3SS6126 device is a high-speed, passive switch that is designed for USB applications to route both SuperSpeed USB RX and TX and USB 2.0 DP and DM signals from a source to two destinations or vice versa. The device can also be used for DisplayPort, PCI-Express, SATA, SAS, and XAUI applications. The HD3SS6126 device can be used in either sink-side or source-side applications.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more