Product details

Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 1.3 Vs (max) (V) 30 Vs (min) (V) 2 Rating Automotive, Catalog Iq per channel (typ) (mA) 0.4 Vos (offset voltage at 25°C) (max) (mV) 7 Rail-to-rail In to V- Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 50 VICR (max) (V) 28.5 VICR (min) (V) 0
Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 1.3 Vs (max) (V) 30 Vs (min) (V) 2 Rating Automotive, Catalog Iq per channel (typ) (mA) 0.4 Vos (offset voltage at 25°C) (max) (mV) 7 Rail-to-rail In to V- Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 50 VICR (max) (V) 28.5 VICR (min) (V) 0
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6 SOP (PS) 8 48.36 mm² 6.2 x 7.8 TSSOP (PW) 8 19.2 mm² 3 x 6.4 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • NEW LM393B and LM2903B
  • Improved specifications of B-version
    • Maximum rating: up to 38 V
    • ESD rating (HBM): 2k V
    • Low input offset: 0.37 mV
    • Low input bias current: 3.5 nA
    • Low supply-current: 200 µA per comparator
    • Faster response time of 1 µsec
    • Extended temperature range for LM393B
    • Available in tiny 2 x 2mm WSON package
  • B-version is drop-in replacement for LM293, LM393 and LM2903, A and V versions
  • Common-mode input voltage range includes ground
  • Differential input voltage range equal to maximum-rated supply voltage: ±38 V
  • Low output saturation voltage
  • Output compatible with TTL, MOS, and CMOS
  • NEW LM393B and LM2903B
  • Improved specifications of B-version
    • Maximum rating: up to 38 V
    • ESD rating (HBM): 2k V
    • Low input offset: 0.37 mV
    • Low input bias current: 3.5 nA
    • Low supply-current: 200 µA per comparator
    • Faster response time of 1 µsec
    • Extended temperature range for LM393B
    • Available in tiny 2 x 2mm WSON package
  • B-version is drop-in replacement for LM293, LM393 and LM2903, A and V versions
  • Common-mode input voltage range includes ground
  • Differential input voltage range equal to maximum-rated supply voltage: ±38 V
  • Low output saturation voltage
  • Output compatible with TTL, MOS, and CMOS

The LM393B and LM2903B devices are the next generation versions of the industry-standard LM393 and LM2903 comparator family. These next generation B-version comparators feature lower offset voltage, higher supply voltage capability, lower supply current, lower input bias current, lower propagation delay, and improved 2 kV ESD performance and input ruggedness through dedicated ESD clamps. The LM393B and LM2903B can drop-in replace the LM293, LM393 and LM2903, for both "A" and "V" grades.

All devices consist of two independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Quiescent current is independent of the supply voltage.

The LM393B and LM2903B devices are the next generation versions of the industry-standard LM393 and LM2903 comparator family. These next generation B-version comparators feature lower offset voltage, higher supply voltage capability, lower supply current, lower input bias current, lower propagation delay, and improved 2 kV ESD performance and input ruggedness through dedicated ESD clamps. The LM393B and LM2903B can drop-in replace the LM293, LM393 and LM2903, for both "A" and "V" grades.

All devices consist of two independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Quiescent current is independent of the supply voltage.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV1822 ACTIVE Dual, micropower high-voltage open-drain comparator Upgraded rail-to-rail device with wider voltage range and improved power consumption, propagation delay and offset voltage
Pin-for-pin with same functionality to the compared device
LM393LV ACTIVE '1.65-V to 5.5-V, low-voltage dual commodity comparator Alternative for lower voltage range with improved performance: lower power, lower offset voltage and faster speed

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LM393B, LM2903B, LM193, LM293, LM393 and LM2903 Dual Comparators datasheet (Rev. AF) PDF | HTML 14 Aug 2023
Application note Application Design Guidelines for LM339, LM393, TL331 Family Comparators Including the New B-versions (Rev. E) PDF | HTML 06 Jun 2024
Technical article Solving top comparator challenges: Chatter PDF | HTML 29 Oct 2021
Application brief How to Implement Comparators for Improving Performance of Rotary Encoders in Ind 03 Jul 2019
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Designing Overcurrent protection for TPL7407L Peripheral Driver 05 Nov 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Simulation model

LM2903B PSpice Model (Rev. E)

SLCJ011E.ZIP (46 KB) - PSpice Model
Simulation model

LM2903B TINA-TI Spice Model (Rev. B)

SLCM014B.ZIP (10 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-010065 — High-efficiency, low-emission, isolated DC/DC converter-based analog input module reference design

This reference design is a simplified architecture for generating an isolated power supply for isolated amplifiers for measuring isolated voltages and currents. A fully integrated DC/DC converter with reinforced isolation operating from a 5-V input with configurable 5-V or 5.4-V output (headroom (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00177 — Two-Wire Interface to a HIPERFACE DSL® Encoder Reference Design

The TIDA-00177 reference design is an EMC compliant industrial interface to a two-wire HIPERFACE DSL® encoder. Applications include industrial servo drives.

The design features a 3.3-V supply RS485 transceiver and line termination and coupling for encoder power over RS485 as per HIPERFACE DSL (...)

Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00179 — Universal Digital Interface to Absolute Position Encoders Reference Design

TIDA-00179 is an EMC-compliant universal digital interface to connect to absolute position encoders like EnDat 2.2, BiSS®, SSI or HIPERFACE DSL®. This reference design supports a wide-input voltage range from 15 V to 60 V (24-V nom). A connector with 3.3-V logic I/O signals allows for (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01395 — 24-V AC Power Stage With Wide Vin Converter and Battery Gauge Reference Design for Smart Thermostat

This reference design provides a low BOM count, high-efficiency power stage for smart thermostats and other gateway building automation designs. This power stage takes a 24-V AC input and produces a 5-V and 3.3-V output rail, which can power additional point-of-load converters if added. The (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00661 — High Resolution, Fast Startup Analog Front End for Air Circuit Breaker Reference Design

The TIDA-00661 reference design features signal processing front-end subsystem for electronic trip units (ETU) used in air circuit breakers (ACB) or molded case circuit breakers (MCCB). This subsystem consists of Delta-Sigma ADC with 24-Bit resolution and fast startup (< 3ms), ±2.5V (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01519 — Fire & Carbon Monoxide Alarm Detector Reference Design with Low BOM Cost & Integrated Battery Backup

This reference design is a carbon monoxide (CO) and fire alarm detector reference design which can identify typical alarm sounds, and has the wireless capabilities to alert the user if one is detected. This design is intended for home automation and "smart" environmental sensing. Once a 3kHz or (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01167 — Automotive 12-V/24-V Battery Input Protection Reference Design

Automotive battery power supply lines are prone to transients while running the system. Typical protections required are overvoltage, overload, reverse polarity and jump start. During the life of a vehicle, the alternator may be replaced with a non-OEM part. The after-market alternator may (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00498 — Signal Processing Subsystem and Current Input Based Self Power for Breaker Applications (ACB/MCCB)

THe TIDA-00498 reference design features signal processing front-end and self-power block for electronic trip unit (ETU) used in circuit breakers.  A FRAM based micro-controller is used for processing current inputs from signal conditioning amplifiers for 3-phase, neutral and ground current. (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00550 — Dual Channel-to-Channel Isolated Universal Analog Input Module for PLC Reference Design

TIDA-00550, a dual channel-to-channel isolated universal analog input module reference design for programmable logic controllers (PLCs), combines precision and flexibility. This reference design, used in conjunction with sensor transmitters, can measure standard input voltages and currents as (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01358 — 24-V AC Power Stage With Wide Vin Converter and Battery Backup Reference Design for Smart Thermostat

The TIDA-01358 reference design provides a low BOM cost, high efficiency power stage solution for smart thermostats and other gateway building automation end equipment. This power stage takes a 24Vac input and produces a 5V and 3.3V output rail which can power additional point-of-load converters (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
SOP (PS) 8 Ultra Librarian
TSSOP (PW) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos