Packaging information
Package | Pins TO-92 (LP) | 3 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 1,800 | SMALL T&R |
Features for the LM60
- Calibrated Linear Scale Factor of 6.25 mV/°C
- Rated for Full −40°C to +125°C Range
- Suitable for Remote Applications
- Available in SOT-23 and TO-92 Packages
- Key Specifications
- Accuracy at 25°C: ±2°C and ±3°C (Maximum)
- Accuracy for −40°C to +125°C: ±4°C (Maximum)
- Accuracy for −25°C to +125°C: ±3°C (Maximum)
- Temperature Slope: 6.25 mV/°C
- Power-Supply Voltage Range: 2.7 V to 10 V
- Current Drain at 25°C: 110 µA (Maximum)
- Nonlinearity: ±0.8°C (Maximum)
- Output Impedance: 800 Ω (Maximum)
Description for the LM60
The LM60 device is a precision integrated-circuit temperature sensor that
can sense a −40°C to +125°C temperature range while operating from a single 2.7-V supply. The
output voltage of the device is linearly proportional to Celsius (Centigrade) temperature (6.25
mV/°C) and has a DC offset of
424 mV. The offset allows reading negative temperatures without the need for a negative
supply. The nominal output voltage of the device ranges from 174 mV to 1205 mV for a −40°C to
+125°C temperature range. The device is calibrated to provide accuracies of ±2°C at room
temperature and ±3°C over the full −25°C to +125°C temperature range.
The linear output of the device, 424-mV offset, and factory calibration simplify external circuitry required in a single supply environment where reading negative temperatures is required. Because the quiescent current of the device is less than 110 µA, self-heating is limited to a very low 0.1°C in still air in the SOT-23 package. Shutdown capability for the device is intrinsic because its inherent low power consumption allows it to be powered directly from the output of many logic gates.