8-pin (DGK) package image

LM89-1CIMMX/NOPB ACTIVE

±0.75°C remote and local temperature sensor with SMBus interface and 2 addresses for bus sharing

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM89-1CIMM/NOPB OBSOLETE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) 0 to 125
Package qty | Carrier 3,500 | LARGE T&R

Features for the LM89

  • Accurately Senses Die Temperature of Remote ICs
    or Diode Junctions
  • Offset Register Allows Accurate Sensing of a Variety
    of Thermal Diodes
  • On-Board Local Temperature Sensing
  • 10-Bit Plus Sign Remote Diode Temperature Data Format,
    0.125°C Resolution
  • T_CRIT_A Output Useful for System Shutdown
  • ALERT Output Supports SMBus 2.0 Protocol
  • SMBus 2.0 Compatible Interface, Supports TIMEOUT
  • 8-Pin VSSOP and SOIC Packages
  • Key Specifications:
    • Supply Voltage: 3.0 V to 3.6 V
    • Local Temp Accuracy (includes quantization error)
      • TA = 25°C to 125°C ±3.0 °C (max)
    • Remote Diode Temp Accuracy (includes quantization error)
      • TA = 30°C, TD = 80°C ±0.75 °C (max)

Description for the LM89

The LM89 is an 11-bit digital temperature sensor with a 2-wire System Management Bus (SMBus) serial interface. The LM89 accurately measures its own temperature as well as the temperature of an external device, such as processor thermal diode or diode-connected transistor such as the 2N3904. The temperature of any ASIC, GPU, FPGA or MCU can be accurately determined using the LM89 as long as a dedicated diode (semiconductor junction) is available on the target die. The LM89 has an Offset register to allow calibration for different nonideality factors without requiring software management.

Activation of the ALERT occurs when any temperature goes outside a preprogrammed window set by the HIGH and LOW limit registers or exceeds the T_CRIT limit. Activation of the T_CRIT_A occurs when any temperature exceeds the T_CRIT programmed limit.

The LM89 is pin and register compatible with the LM86, LM90, LM99, On Semiconductor ADM1032 and Maxim MAX6657/8.

The LM89C and the LM89-1C have the same functions but different SMBus slave addresses, allowing multiple LM89's on a bus. LM89-1D’s default local T_CRIT temperature limit is 105°C; all other versions are 85°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM89-1CIMM/NOPB OBSOLETE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more