Packaging information
Package | Pins SOT-23 (DBV) | 5 |
Operating temperature range (°C) -40 to 150 |
Package qty | Carrier 1,000 | SMALL T&R |
Features for the LM95071-Q1
- AEC-Q100 Qualified
for Automotive Applications
- Device Temperature Grade 0: –40°C to +150°C, TA
- Small SOT-23 Package Saves Space
- Shutdown Mode Conserves Power Between Temperature Readings
- Operates Over a Full −40°C to +150°C Range
- SPI and MICROWIRE Bus Interface
- Key Specifications
- Supply Voltage: 2.4 V to 5.5 V
- Supply Current
- Operating: 280 µA (Typical)
- Shutdown: 6 µA (Typical)
- Temperature
Accuracy
- 0°C to 70°C ±1°C (Maximum)
- −40°C to 150°C ±2°C (Maximum)
- Temperature Resolution 0.03125°C
Description for the LM95071-Q1
The LM95071-Q1 is a low-power, high-resolution digital temperature sensor with an SPI and MICROWIRE compatible interface, available in the 5-pin SOT-23. The host can query the LM95071-Q1 at any time to read temperature. Its low operating current is useful in systems where low power consumption is critical.
The LM95071-Q1 has 13-bit plus sign temperature resolution (0.03125°C per LSB) while operating over a temperature range of −40°C to +150°C.
The 2.4-V to 5.5-V supply voltage range, fast conversion rate, low supply current, and simple SPI interface of the LM95071-Q1 make it ideal for a wide range of applications.