Packaging information
Package | Pins SOT-23 (DBV) | 6 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the LMH6732
- Exceptional Performance at
Any Supply Current:
VS = ±5V, TA = 25°C, AV = +2V/V, VOUT = 2VPP, Typical unless Noted: - Ultra High Speed (−3dB BW) 1.5GHz
(ICC = 10mA, 0.25VPP) - Single Resistor Adjustability of Supply Current
- Fast Enable/ Disable Capability 20ns
(ICC = 9mA) - "Popless" Output on "Enable" 15mV
(ICC = 1mA) - Ultra Low Disable Current <1μA
- Unity Gain Stable
- Improved Replacement for CLC505 & CLC449
All trademarks are the property of their respective owners.
Description for the LMH6732
The LMH6732 is a high speed op amp with a unique combination of high performance, low power consumption, and flexibility of application. The supply current is adjustable, over a continuous range of more than 10 to 1, with a single resistor, RP. This feature allows the device to be used in a wide variety of high performance applications including device turn on/ turn off (Enable/ Disable) for power saving or multiplexing. Typical performance at any supply current is exceptional. The LMH6732's design has been optimized so that the output is well behaved, eliminating spurious outputs on "Enable".
The LMH6732's combination of high performance, low power consumption, and large signal performance makes it ideal for a wide variety of remote site equipment applications such as battery powered test instrumentation and communications gear. Other applications include video switching matrices, ATE and phased array radar systems.
The LMH6732 is available in the SOIC and SOT-23 packages. To reduce design times and assist in board layout, the LMH6732 is supported by an evaluation board.