Packaging information
Package | Pins TO-92 (LPG) | 3 |
Operating temperature range (°C) -50 to 150 |
Package qty | Carrier 1,000 | LARGE T&R |
Features for the LMT85
- LMT85LPG (TO-92S package) has a Fast Thermal Time Constant, 10-s Typical (1.2 m/s Airflow)
- Very Accurate: ±0.4°C Typical
- Low 1.8-V Operation
- Average Sensor Gain of -8.2 mV/°C
- Low 5.4-µA Quiescent Current
- Wide Temperature Range: –50°C to 150°C
- Output is Short-Circuit Protected
- Push-Pull Output With ±50-µA Drive Capability
- Footprint Compatible With the Industry-Standard LM20/19 and LM35 Temperature Sensors
- Cost-Effective Alternative to Thermistors
Description for the LMT85
The LMT85 is a precision CMOS temperature sensor with ±0.4°C typical accuracy (±2.7°C maximum) and a linear analog output voltage that is inversely proportional to temperature. The 1.8-V supply voltage operation, 5.4-µA quiescent current, and 0.7-ms power-on time enable effective power-cycling architectures to minimize power consumption for battery-powered applications such as drones and sensor nodes. The LMT85LPG through-hole TO-92S package fast thermal time constant supports off-board time-temperature sensitive applications such as smoke and heat detectors. The accuracy over the wide operating range and other features make the LMT85 an excellent alternative to thermistors.
For devices with different average sensor gains and comparable accuracy, refer to Comparable Alternative Devices for alternative devices in the LMT8x family.