Packaging information
Package | Pins TO-92 (LP) | 3 |
Operating temperature range (°C) -50 to 150 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the LMT86
- LMT86LPG (TO-92S package) has a Fast Thermal Time Constant, 10s Typical (1.2m/s Airflow)
- Very accurate: ±0.4°C typical
- Low 2.2V operation
- Average sensor gain of –10.9mV/°C
- Low 5.4µA quiescent current
- Wide temperature range: –50°C to 150°C
- Output is short-circuit protected
- Push-pull output with ±50µA drive capability
- Footprint compatible with the industry-standard LM20/19 and LM35 temperature sensors
- Cost-effective alternative to thermistors
Description for the LMT86
The LMT86 are precision CMOS temperature sensors with ±0.4°C typical accuracy (±2.7°C maximum) and a linear analog output voltage that is inversely proportional to temperature. The 2.2V supply voltage operation, 5.4µA quiescent current, and 0.7ms power-on time enable effective power-cycling architectures to minimize power consumption for battery-powered applications such as drones and sensor nodes. The LMT86LPG through-hole TO-92S package fast thermal time constant supports off-board time-temperature sensitive applications such as smoke and heat detectors. The accuracy over the wide operating range and other features make the LMT86 an excellent alternative to thermistors.
For devices with different average sensor gains and comparable accuracy, refer to Comparable Alternative Devices for alternative devices in the LMT8x family.