Packaging information
Package | Pins SOT-23 (DBV) | 5 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the OPA322-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With
the Following Results:
- Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
- Device HBM ESD Classification Level H3A
- Device CDM ESD Classification Level C5
- Gain Bandwidth: 20 MHz
- Low Noise: 8.5 nV√Hz at 1 kHz
- Slew Rate: 10 V/µs
- Low THD+N: 0.0005%
- Rail-to-Rail I/O
- Offset Voltage: 2 mV (Maximum)
- Supply Voltage: 1.8 V to 5.5 V
- Supply Current:
- Single-Supply Current: 1.6 mA/ch
- Dual-Supply Current: 1.5 mA/ch
- Quad-Supply Current: 1.4 mA/ch
- Unity-Gain Stable
- Small
Packages:
- SOT-23, VSSOP, TSSOP
Description for the OPA322-Q1
The OPAx322-Q1 series consists of single-, dual-, and quad-channel CMOS operational amplifiers featuring low noise and rail-to-rail inputs and outputs optimized for low-power, single-supply applications. Specified over a wide supply range from 1.8 V to 5.5 V, the low quiescent current of only 1.5 mA per channel makes these devices well-suited for power-sensitive applications.
The combination of very-low noise (8.5 nV√Hz at 1 kHz), high-gain bandwidth (20 MHz), and fast slew rate (10 V/µs) make the OPAx322-Q1 family ideal for a wide range of applications, including signal conditioning and sensor amplification requiring high gains. Featuring low THD+N, the OPAx322-Q1 family is also excellent for consumer audio applications, particularly for single-supply systems.
The OPA322-Q1 (single version) is available in 5-pin SOT-23 package, while the OPA2322-Q1 (dual version) is offered in a 8-pin VSSOP package. The OPA4322-Q1 (quad version) is available in a 14-pin TSSOP package. All versions are specified for operation from –40°C to +125°C.