OPA4743

ACTIVE

Quad, 12-V, 7-MHz operational amplifier

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Drop-in replacement with upgraded functionality to the compared device
TLV9164 ACTIVE Quad, 16-V, 11-MHz rail-to-rail input and output low-offset-voltage operational amplifier Rail-to-rail I/O, wider supply range (2.7 V to 16 V), higher GBW (11 MHz), faster slew rate (33 V/us), lower offset voltage (1 mV), lower noise (6.8 nV/√Hz)

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3.5 Rail-to-rail In to V-, Out GBW (typ) (MHz) 7 Slew rate (typ) (V/µs) 10 Vos (offset voltage at 25°C) (max) (mV) 7 Iq per channel (typ) (mA) 1.1 Vn at 1 kHz (typ) (nV√Hz) 30 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 8 Input bias current (max) (pA) 10 CMRR (typ) (dB) 84 Iout (typ) (A) 0.03 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.075 Output swing headroom (to positive supply) (typ) (V) -0.075
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3.5 Rail-to-rail In to V-, Out GBW (typ) (MHz) 7 Slew rate (typ) (V/µs) 10 Vos (offset voltage at 25°C) (max) (mV) 7 Iq per channel (typ) (mA) 1.1 Vn at 1 kHz (typ) (nV√Hz) 30 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 8 Input bias current (max) (pA) 10 CMRR (typ) (dB) 84 Iout (typ) (A) 0.03 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.075 Output swing headroom (to positive supply) (typ) (V) -0.075
SOIC (D) 14 51.9 mm² 8.65 x 6 TSSOP (PW) 14 32 mm² 5 x 6.4
  • HIGH SPEED: 7MHz, 10V/us
  • RAIL-TO-RAIL INPUT AND OUTPUT
  • WIDE SUPPLY RANGE:
    • Single Supply: 3.5V to 12V
    • Dual Supplies: ±1.75V to ±6V
  • LOW QUIESCENT CURRENT: 1.1mA
  • FULL-SCALE CMRR: 84dB
  • MicroSIZE PACKAGES: SOT23-5,MSOP-8,TSSOP-14
  • LOW INPUT BIAS CURRENT: 1pA
  • APPLICATIONS
    • LCD GAMMA CORRECTION
    • AUTOMOTIVE APPLICATIONS: Audio, Sensor Applications, Security Systems
    • PORTABLE EQUIPMENT
    • ACTIVE FILTERS
    • TRANSDUCER AMPLIFIER
    • TEST EQUIPMENT
    • DATA ACQUISITION

  • HIGH SPEED: 7MHz, 10V/us
  • RAIL-TO-RAIL INPUT AND OUTPUT
  • WIDE SUPPLY RANGE:
    • Single Supply: 3.5V to 12V
    • Dual Supplies: ±1.75V to ±6V
  • LOW QUIESCENT CURRENT: 1.1mA
  • FULL-SCALE CMRR: 84dB
  • MicroSIZE PACKAGES: SOT23-5,MSOP-8,TSSOP-14
  • LOW INPUT BIAS CURRENT: 1pA
  • APPLICATIONS
    • LCD GAMMA CORRECTION
    • AUTOMOTIVE APPLICATIONS: Audio, Sensor Applications, Security Systems
    • PORTABLE EQUIPMENT
    • ACTIVE FILTERS
    • TRANSDUCER AMPLIFIER
    • TEST EQUIPMENT
    • DATA ACQUISITION

The OPA743 series utilizes a state-of-the-art 12V analog CMOS process and offers outstanding AC performance, such as 7MHz GBW, 10V/us slew rate and 0.0008% THD+N. Optimized for single supply operation up to 12V, the input common-mode range extends beyond the power supply rails and the output swings to within 100mV of the rails. The low quiescent current of 1.1mA makes it well suited for use in battery operated equipment.

The OPA743 series\x92 ability to drive high output currents together with 12V operation makes it particularly useful for use as gamma correction reference buffer in LCD panels.

For ease of use the OPA743 op-amp family is fully specified and tested over the supply range of ±1.75V to ±6V. Single, dual and quad versions are available.

The single versions (OPA743) are available in the MicroSIZE SOT23-5 and in the standard SO-8 surface-mount, as well as DIP-8 packages. Dual versions (OPA2743) are available versions in the MSOP-8, SO-8, and DIP-8 packages. The quad versions (OPA4743) are available in the TSSOP-14 and SO-14 packages. All are specified for operation from \x9640°C to +85°C.

The OPA743 series utilizes a state-of-the-art 12V analog CMOS process and offers outstanding AC performance, such as 7MHz GBW, 10V/us slew rate and 0.0008% THD+N. Optimized for single supply operation up to 12V, the input common-mode range extends beyond the power supply rails and the output swings to within 100mV of the rails. The low quiescent current of 1.1mA makes it well suited for use in battery operated equipment.

The OPA743 series\x92 ability to drive high output currents together with 12V operation makes it particularly useful for use as gamma correction reference buffer in LCD panels.

For ease of use the OPA743 op-amp family is fully specified and tested over the supply range of ±1.75V to ±6V. Single, dual and quad versions are available.

The single versions (OPA743) are available in the MicroSIZE SOT23-5 and in the standard SO-8 surface-mount, as well as DIP-8 packages. Dual versions (OPA2743) are available versions in the MSOP-8, SO-8, and DIP-8 packages. The quad versions (OPA4743) are available in the TSSOP-14 and SO-14 packages. All are specified for operation from \x9640°C to +85°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet OPA743, OPA2743, OPA4743: CMOS, Rail-to-Rail, I/O Operational Amplifiers datasheet 10 Apr 2001

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos