OPA657-DIE

ACTIVE

Bare-DIE 1.6-GHz, Low-Noise, FET-Input Operational Amplifier

Product details

Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 1600 BW at Acl (MHz) 350 Acl, min spec gain (V/V) 7 Slew rate (typ) (V/µs) 700 Vn at flatband (typ) (nV√Hz) 4.8 Vn at 1 kHz (typ) (nV√Hz) 7 Iq per channel (typ) (mA) 14 Vos (offset voltage at 25°C) (max) (mV) 1.8 Rail-to-rail No Features Decompensated Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 89 Input bias current (max) (pA) 20 Offset drift (typ) (µV/°C) 2 Iout (typ) (mA) 70 2nd harmonic (dBc) 74 3rd harmonic (dBc) 106 Frequency of harmonic distortion measurement (MHz) 5
Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 1600 BW at Acl (MHz) 350 Acl, min spec gain (V/V) 7 Slew rate (typ) (V/µs) 700 Vn at flatband (typ) (nV√Hz) 4.8 Vn at 1 kHz (typ) (nV√Hz) 7 Iq per channel (typ) (mA) 14 Vos (offset voltage at 25°C) (max) (mV) 1.8 Rail-to-rail No Features Decompensated Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 89 Input bias current (max) (pA) 20 Offset drift (typ) (µV/°C) 2 Iout (typ) (mA) 70 2nd harmonic (dBc) 74 3rd harmonic (dBc) 106 Frequency of harmonic distortion measurement (MHz) 5
DIESALE (TD) See data sheet
  • High Gain Bandwidth Product: 1.6 GHz
  • High Bandwidth 275 MHz (G = 10)
  • Slew Rate 700 V/µs (G = 10, 1-V Step)
  • Low-Input Offset Voltage: ±250 µV
  • Low-Input Bias Current: 2 pA
  • Low-Input Voltage Noise: 4.8 nV/√Hz
  • High-Output Current: 70 mA
  • Fast Overdrive Recovery
  • High Gain Bandwidth Product: 1.6 GHz
  • High Bandwidth 275 MHz (G = 10)
  • Slew Rate 700 V/µs (G = 10, 1-V Step)
  • Low-Input Offset Voltage: ±250 µV
  • Low-Input Bias Current: 2 pA
  • Low-Input Voltage Noise: 4.8 nV/√Hz
  • High-Output Current: 70 mA
  • Fast Overdrive Recovery

The OPA657 device combines a high gain-bandwidth, low-distortion, voltage-feedback operational amplifier with a low voltage noise JFET-input stage to offer a very high dynamic range amplifier for high-precision analog-to-digital converter (ADC) driving or wideband transimpedance applications. Photodiode applications achieve improved noise and bandwidth using this decompensated, high gain-bandwidth amplifier.

Very low level signals can be significantly amplified in a single OPA657 gain stage with exceptional bandwidth and accuracy. The very low input bias current and capacitance supports this performance even for relatively high source impedance. Broadband photodetector applications benefit from the low voltage noise JFET inputs for the OPA657. The JFET input contributes virtually no current noise, which makes the device ideal for high-gain photodiode applications.

The OPA657 device combines a high gain-bandwidth, low-distortion, voltage-feedback operational amplifier with a low voltage noise JFET-input stage to offer a very high dynamic range amplifier for high-precision analog-to-digital converter (ADC) driving or wideband transimpedance applications. Photodiode applications achieve improved noise and bandwidth using this decompensated, high gain-bandwidth amplifier.

Very low level signals can be significantly amplified in a single OPA657 gain stage with exceptional bandwidth and accuracy. The very low input bias current and capacitance supports this performance even for relatively high source impedance. Broadband photodetector applications benefit from the low voltage noise JFET inputs for the OPA657. The JFET input contributes virtually no current noise, which makes the device ideal for high-gain photodiode applications.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet OPA657-DIE 1.6-GHz, Low-Noise, FET-Input Operational Amplifier datasheet PDF | HTML 10 Aug 2016

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos