Packaging information
Package | Pins VSSOP (DGK) | 8 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the PCA9515B
- Two-Channel Bidirectional Buffers
- I2C Bus and SMBus Compatible
- Support for I2C Standard Mode (100-kHz) and
Fast Mode (400-kHz) - Active-High Repeater-Enable Input
- Open-Drain I2C Input and Output
- 5.5-V Tolerant I2C Input and Output and
Enable Input Support Mixed-Mode Signal Operation - Lockup-Free Operation
- Accommodates Standard Mode, Fast Mode I2C
Devices, and Multiple Masters - Supports Arbitration and Clock Stretching Across
Repeater - Powered-Off High-Impedance I2C Pins
- Latch-Up Performance Exceeds 100-mA Per
JESD 78, Class I - ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 1000-V Charged-Device Model (C101)
Description for the PCA9515B
The PCA9515B is a BiCMOS dual bidirectional buffer integrated circuit intended for I2C bus and SMBus applications. The device contains two identical bidirectional open-drain buffer circuits that enables I2C and similar bus systems to be extended (or add slaves) without degrading system performance. The dual bidirectional I2C buffer is operational at 2.3 V to 3.6 V VCC.
The PCA9515B buffers both the serial data (SDA) and serial clock (SCL) signals on the I2C bus, while retaining all the operating modes and features of the I2C system. The device allows two buses, of 400-pF bus capacitance, to be connected in an I2C application.