8-pin (JG) package image

5962-9318301QPA ACTIVE

Differential Bus Transceiver

ACTIVE barcode LOT/DATE Lot and date code selection may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Military
RoHS No
REACH Affected
Lead finish / Ball material SNPB
MSL rating / Peak reflow Level-NC-NC-NC
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CDIP (JG) | 8
Operating temperature range (°C) -55 to 125
Package qty | Carrier 50 | TUBE

Features for the SN55LBC176

  • Bidirectional Transceiver
  • Meets or Exceeds the Requirements of ANSI Standard TIA/EIA−485−A and ISO 8482:1987(E)
  • High-Speed Low-Power LinBiCMOS™ Circuitry
  • Designed for High-Speed Operation in Both Serial and Parallel Applications
  • Low Skew
  • Designed for Multipoint Transmission on Long Bus Lines in Noisy Environments
  • Very Low Disabled Supply Current . . . 200 µA Maximum
  • Wide Positive and Negative Input/Output Bus Voltage Ranges
  • Thermal-Shutdown Protection
  • Driver Positive-and Negative-Current Limiting
  • Open-Circuit Failsafe Receiver Design
  • Receiver Input Sensitivity . . . ±200 mV Max
  • Receiver Input Hysteresis . . . 50 mV Typ
  • Operates From a Single 5-V Supply
  • Glitch-Free Power-Up and Power-Down Protection
  • Available in Q-Temp Automotive HighRel Automotive Applications Configuration Control / Print Support Qualification to Automotive Standards

Description for the SN55LBC176

These transceivers are suitable for ANSI Standard TIA/EIA−485 (RS-485) and ISO 8482 applications to the extent that they are specified in the operating conditions and characteristics section of this data sheet. Certain limits contained in TIA/EIA−485−A and ISO 8482:1987 (E) are not met or cannot be tested over the entire military temperature range.

The SN55LBC176 is characterized for operation from –55°C to 125°C. The SN65LBC176 is characterized for operation from –40°C to 85°C, and the SN65LBC176Q is characterized for operation from –40°C to 125°C. The SN75LBC176 is characterized for operation from 0°C to 70°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more