16-pin (PW) package image

SN65C3221IPWRQ1 ACTIVE

Automotive 3- to 5.5-V single channel 1Mbps RS-232 line driver/receiver with +/-15-kV ESD protection

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the SN65C3221-Q1

  • Qualified for Automotive Applications
  • Operates With 3-V to 5.5-V VCC Supply
  • Operates Up To 1 Mbit/s
  • Low Standby Current . . . 1 µA Typical
  • External Capacitors . . . 4 × 0.1 µF
  • Accepts 5-V Logic Input With 3.3-V Supply
  • RS-232 Bus-Pin ESD Protection Exceeds ±15 kV Using Human-Body Model (HBM)
  • Auto-Powerdown Feature Automatically Disables Drivers for Power Savings
  • Applications
    • Battery-Powered, Hand-Held, and Portable Equipment
    • PDAs and Palmtop PCs
    • Notebooks, Sub-Notebooks, and Laptops
    • Digital Cameras
    • Mobile Phones and Wireless Devices

Description for the SN65C3221-Q1

The SN65C3221 consists of one line driver, one line receiver, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). This device provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. This device operates at data signaling rates up to 1 Mbit/s and a driver output slew rate of 24 V/µs to 150 V/µs.

Flexible control options for power management are available when the serial port is inactive. The auto-powerdown feature functions when FORCEON is low and FORCEOFF is high. During this mode of operation, if the device does not sense a valid RS-232 signal on the receiver input, the driver output is disabled. If FORCEOFF is set low and EN is high, both the driver and receiver are shut off, and the supply current is reduced to 1 µA. Disconnecting the serial port or turning off the peripheral drivers causes the auto-powerdown condition to occur. Auto-powerdown can be disabled when FORCEON and FORCEOFF are high. With auto-powerdown enabled, the device is activated automatically when a valid signal is applied to the receiver input. The INVAILD output notifies the user if an RS-232 signal is present at the receiver input. INVAILD is high (valid data) if the receiver input voltage is greater than 2.7 V or less than –2.7 V, or has been between -0.3 V and 0.3 V for less than 30 µs. INVAILD is low (invalid data) if the receiver input voltage is between -0.3 V and 0.3 V for more than 30 µs.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more