8-pin (D) package image

SN65HVD30MDREP ACTIVE

Enhanced Product 3.3-V Full-Duplex Rs-485 Driver And Receiver

ACTIVE custom-reels CUSTOM Custom reel may be available
Same as: V62/06634-01XE, SN65HVD30MDREPG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating HiRel Enhanced Product
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -55 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the SN65HVD30-EP

  • 1/8 Unit-Load Option Available (up to 256 Nodes
    on the Bus)
  • Bus-Pin ESD Protection Exceeds 15 kV HBM
  • Optional Driver Output Transition Times for
    Signaling Rates(1) of 1 Mbps, 5 Mbps, and
    25 Mbps
  • Low-Current Standby Mode: <1 µA
  • Glitch-Free Power-Up and Power-Down Protection
    for Hot-Plugging Applications
  • 5-V Tolerant Inputs
  • Bus Idle, Open, and Short-Circuit Fail Safe
  • Driver Current Limiting and Thermal Shutdown
  • Meet or Exceed the Requirements of ANSI
    TIA/EIA-485-A and RS-422 Compatible

Description for the SN65HVD30-EP

The SN65HVD3x-EP devices are 3-state differential line drivers and differential-input line receivers that operate with 3-V power supply.

Each driver and receiver has separate input and output pins for full-duplex bus communication designs. They are designed for balanced transmission lines and interoperation with ANSI TIA/EIA-485A, TIA/EIA-422-B, ITU-T v.11, and ISO 8482:1993 standard-compliant devices.

The SN65HVD30, SN65HVD31, and SN65HVD32 are fully enabled with no external enabling pins.

The SN65HVD33, SN65HVD34, and SN65HVD35 have active-high driver enables and active-low receiver enables. A low (less than 1 µA) standby current can be achieved by disabling both the driver and receiver.

All devices are characterized for operation from –55°C to 125°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more