Packaging information
Package | Pins VSSOP (DGK) | 8 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the SN65LVEL11
- 1:2 ECL Fanout Buffer
- Operating Range
- PECL VCC = 3.0 V to 3.8 V With
VEE = 0 V - NECL: VCC = 0 V with VEE = -3.0
to -3.8V
- PECL VCC = 3.0 V to 3.8 V With
- 5 ps Skew Between Outputs
- Support for Clock Frequencies > 2.0 GHz
- 265 ps Typical Propagation Delay
- Deterministic Output Value for Open Input Conditions or When Inputs = VEE
- Built-in Temperature Compensation
- Drop in Compatible to MC10LVEL11, MC100LVEL11
- Built-In Input Pull Down Resistors
- APPLICATIONS
- Data and Clock Transmission Over Backplane
- Signaling Level Conversion
Description for the SN65LVEL11
The SN65LVEL11 is a fully differential 1:2 ECL fanout buffer. The device includes circuitry to maintain a known logic level when inputs are in open condition. The SN65LVEL11 is functionally equivalent to SN65EL11 with improved performance. The SN65LVEL11 is housed in an industry standard SOIC-8 package and is also available in the TSSOP-8 package option.