SN74AHC08
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Quadruple 2-Input Positive-AND Gates

 

Models (1)

Title Category Type Date
SN74AHC08 IBIS Model IBIS Model (Multiple Files) 15 May 2002

Design kits & evaluation modules (1)

Name Part# Type
Generic Logic EVM Supporting 14 through 24 Pin PW, DB, D, DW, NS, P, N, and DGV Packages 14-24-LOGIC-EVM Evaluation Modules & Boards

Reference designs

Thermal Printing with the PRU-ICSS on the BeagleBone Black Reference Design

The Programmable Realtime Unit – Industrial Communications Sub-System (PRU-ICSS) is a versatile component of the AM335x SoC that enables real-time, deterministic, fast GPIO control, even when running a non-deterministic operating system. This reference design provides a concrete use case and (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.