Packaging information
Package | Pins PDIP (P) | 8 |
Operating temperature range (°C) 0 to 70 |
Package qty | Carrier 50 | TUBE |
Features for the SN75158
- Meets or exceeds the requirements of ANSI EIA/TIA-422-B and ITU recommendation V.11
- Single 5V supply
- Balanced-line operation
- TTL compatible
- High output impedance in power-off condition
- High-current active-pullup outputs
- Short-circuit protection
- Dual channels
- Input clamp diodes
Description for the SN75158
The SN75158 is a dual differential line driver designed to satisfy the requirements set by the ANSI EIA/TIA-422-B and ITU V.11 interface specifications. The outputs provide signals with high-current capability for driving balanced lines, such as twisted pair, at normal line impedance without high power dissipation. The output stages are TTL totem-pole outputs, providing a high-impedance state in the power-off condition.
The SN75158 is characterized for operation from 0°C to 70°C.