THS6226A

ACTIVE

Gated Class H Dual Port VDSL2 and PLC Line Driver

Product details

Number of channels 2 Architecture DSL Line Driver, PLC Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12.6 BW at Acl (MHz) 97 Acl, min spec gain (V/V) 19 Vn at flatband (typ) (nV√Hz) 6.5 Vn at 1 kHz (typ) (nV√Hz) 12 Iq per channel (typ) (mA) 24.6 Vos (offset voltage at 25°C) (max) (mV) 10 Rail-to-rail No Features Adjustable BW/IQ/IOUT, Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 15 GBW (typ) (MHz) 97 Iout (typ) (mA) 383 2nd harmonic (dBc) 87 3rd harmonic (dBc) 83 Frequency of harmonic distortion measurement (MHz) 1
Number of channels 2 Architecture DSL Line Driver, PLC Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12.6 BW at Acl (MHz) 97 Acl, min spec gain (V/V) 19 Vn at flatband (typ) (nV√Hz) 6.5 Vn at 1 kHz (typ) (nV√Hz) 12 Iq per channel (typ) (mA) 24.6 Vos (offset voltage at 25°C) (max) (mV) 10 Rail-to-rail No Features Adjustable BW/IQ/IOUT, Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 15 GBW (typ) (MHz) 97 Iout (typ) (mA) 383 2nd harmonic (dBc) 87 3rd harmonic (dBc) 83 Frequency of harmonic distortion measurement (MHz) 1
VQFN (RHB) 32 25 mm² 5 x 5
  • Digitally-Adjustable Quiescent Current:
    9.4 mA to 24.8 mA
  • Bias Current Step: 1.0 mA
  • Independent Voltage Boost and Main Line Driver Disable
  • Low-Power Line Termination Mode
  • Full Capacitor Recharge: 200 µs
  • Low Input Voltage Noise Density:
    6.5 nV/√Hz Input-Referred Voltage Noise
  • Low MTPR Distortion:
    70 dB with +19.8 dBm G.993.2—Profile 8b
  • –83-dBc HD3 (1 MHz, 60-Ω Differential)
  • High Output Current: 383 mA into 60 Ω
  • Wide Output Swing: 40 VPP (+12-V, 60-Ω Differential Load with a 1:1.4 Transformer)
  • Wide Bandwidth: 97 MHz
  • Port-to-Port Separation: 90 dB at 1 MHz
  • PSRR: 70 dB at 1 MHz for Good Isolation
  • Digitally-Adjustable Quiescent Current:
    9.4 mA to 24.8 mA
  • Bias Current Step: 1.0 mA
  • Independent Voltage Boost and Main Line Driver Disable
  • Low-Power Line Termination Mode
  • Full Capacitor Recharge: 200 µs
  • Low Input Voltage Noise Density:
    6.5 nV/√Hz Input-Referred Voltage Noise
  • Low MTPR Distortion:
    70 dB with +19.8 dBm G.993.2—Profile 8b
  • –83-dBc HD3 (1 MHz, 60-Ω Differential)
  • High Output Current: 383 mA into 60 Ω
  • Wide Output Swing: 40 VPP (+12-V, 60-Ω Differential Load with a 1:1.4 Transformer)
  • Wide Bandwidth: 97 MHz
  • Port-to-Port Separation: 90 dB at 1 MHz
  • PSRR: 70 dB at 1 MHz for Good Isolation

The THS6226A is a dual-port, class H, current-feedback architecture, differential line driver amplifier system ideal for xDSL systems. The device is targeted for use in very-high-bit-rate digital subscriber line 2 (VDSL2) line driver systems that enable native DTM signals while supporting greater than +20.5-dBm line power (up to 8.5 MHz) with good linearity, supporting the G.993.2 VDSL2 8b profile. The device is also fast enough to support central-office transmissions of +14.5-dBm line power up to 30 MHz.

The unique architecture of the device allows quiescent current to be minimal while still achieving very high linearity. Differential distortion, under full bias conditions, is –91 dBc at 1 MHz and reduces to only –75 dBc at 5 MHz. Fixed multiple bias settings of the amplifiers offer enhanced power savings for line lengths where the full performance of the amplifier is not required. To allow for even more flexibility and power savings on all profiles, quiescent current is digitally adjustable from 7.6 mA to 23 mA with a bias current step of 1.0 mA. For systems where additional power savings while not transmitting are desired, the device can be used in its line termination mode to maintain impedance matching.

The wide output swing on +12-V power supplies, coupled with excellent current drive, allows for wide dynamic headroom, keeping distortion minimal. The device is available in a VQFN-32 PowerPAD™ package.

The THS6226A is a dual-port, class H, current-feedback architecture, differential line driver amplifier system ideal for xDSL systems. The device is targeted for use in very-high-bit-rate digital subscriber line 2 (VDSL2) line driver systems that enable native DTM signals while supporting greater than +20.5-dBm line power (up to 8.5 MHz) with good linearity, supporting the G.993.2 VDSL2 8b profile. The device is also fast enough to support central-office transmissions of +14.5-dBm line power up to 30 MHz.

The unique architecture of the device allows quiescent current to be minimal while still achieving very high linearity. Differential distortion, under full bias conditions, is –91 dBc at 1 MHz and reduces to only –75 dBc at 5 MHz. Fixed multiple bias settings of the amplifiers offer enhanced power savings for line lengths where the full performance of the amplifier is not required. To allow for even more flexibility and power savings on all profiles, quiescent current is digitally adjustable from 7.6 mA to 23 mA with a bias current step of 1.0 mA. For systems where additional power savings while not transmitting are desired, the device can be used in its line termination mode to maintain impedance matching.

The wide output swing on +12-V power supplies, coupled with excellent current drive, allows for wide dynamic headroom, keeping distortion minimal. The device is available in a VQFN-32 PowerPAD™ package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
THS6222 ACTIVE Differential broadband PLC and HPLC line driver with common-mode buffer Single port line driver for power line communication and DSL applications

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet THS6226A Gated-Class H, Dual-Port VDSL2 Line Driver datasheet (Rev. A) PDF | HTML 22 May 2014
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
VQFN (RHB) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos