48-pin (PT) package image

TL16C752BTPTREP ACTIVE

Enhanced Product 3.3 V Dual Uart With 64-Byte Fifo

ACTIVE custom-reels CUSTOM Custom reel may be available
Same as: V62/03626-01XE This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating HiRel Enhanced Product
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins LQFP (PT) | 48
Operating temperature range (°C) -40 to 105
Package qty | Carrier 1,000 | LARGE T&R

Features for the TL16C752B-EP

  • Controlled Baseline
    • One Assembly Site
    • Test Site
    • One Fabrication Site
  • Extended Temperature Performance of\
    –55°C to 110°C and –40°C to 105°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product Change Notification
  • Qualification Pedigree(1)
  • Pin Compatible With ST16C2550 With Additional Enhancements
  • Up to 1.5-Mbps Baud Rate When Using Crystal (24-MHz Input Clock)
  • Up to 3-Mbps Baud Rate When Using Oscillator or Clock Source (48-MHz Input Clock)
  • 64-Byte Transmit FIFO
  • 64-Byte Receive FIFO With Error Flags
  • Programmable and Selectable Transmit and Receive FIFO Trigger Levels for DMA and Interrupt Generation
  • Programmable Receive FIFO Trigger Levels for Software/Hardware Flow Control
  • Software/Hardware Flow Control
    • Programmable Xon/Xoff Characters
    • Programmable Auto-RTS and Auto-CTS
  • Optional Data Flow Resume by Xon Any Character
  • DMA Signaling Capability for Both Received and Transmitted Data
  • Supports 3.3-V Operation
  • Software Selectable Baud Rate Generator
  • Prescaler Provides Additional Divide By Four Function
  • Fast Access Time 2 Clock Cycle IOR/IOW Pulse Width
  • Programmable Sleep Mode
  • Programmable Serial Interface Characteristics
    • 5-Bit, 6-Bit, 7-Bit, or 8-Bit Characters
    • Even, Odd, or No Parity Bit Generation and Detection
    • 1, 1.5, or 2 Stop Bit Generation
  • False Start Bit Detection
  • Complete Status Reporting Capabilities in Both Normal and Sleep Mode
  • Line Break Generation and Detection
  • Internal Test and Loopback Capabilities
  • Fully Prioritized Interrupt System Controls
  • Modem Control Functions (CTS, RTS, DSR, DTR, RI, and CD)

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

Description for the TL16C752B-EP

The TL16C752B is a dual-universal asynchronous receiver/transmitter (UART) with 64-byte FIFOs, automatic hardware/software flow control, and data rates up to 3 Mbps. The TL16C752B offers enhanced features. It has a transmission control register (TCR) that stores receiver FIFO threshold levels to start/stop transmission during hardware and software flow control. With the FIFO RDY register, the software gets the status of TXRDY/RXRDY for all four ports in one access. On-chip status registers provide the user with error indications, operational status, and modem interface control. System interrupts may be tailored to meet user requirements. An internal loopback capability allows onboard diagnostics.The UART transmits data, sent to it over the peripheral 8-bit bus, on the TX signal and receives characters on the RX signal. Characters can be programmed to be 5, 6, 7, or 8 bits. The UART has a 64-byte receive FIFO and transmit FIFO and can be programmed to interrupt at different trigger levels. The UART generates its own desired baud rate based upon a programmable divisor and its input clock. It can transmit even, odd, or no parity and 1, 1.5, or 2 stop bits. The receiver can detect break, idle, or framing errors, FIFO overflow, and parity errors. The transmitter can detect FIFO underflow. The UART also contains a software interface for modem control operations, and has software flow control and hardware flow control capabilities.

The TL16C752B is available in a 48-pin PT (LQFP) package.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more