TL35072

ACTIVE

Dual, 44-V, 4.5-MHz, 10-V/µs slew rate, In to V- operational amplifier

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Drop-in replacement with upgraded functionality to the compared device
OPA2991 ACTIVE Dual, 40-V, 4.5-MHz, low-power operational amplifier faster slew rate (21V/µs), lower offset (0.75mV), RRIO, lower power (0.56mA), lower noise (10.8nV/√Hz), wider temp range (-40 to 125°C)
TLV9362 ACTIVE Dual, 40-V, 10.6-MHz rail-to-rail output operational amplifier Higher GBW (10.6 MHz), faster slew rate (25 V/μs), lower offset voltage (1.7 mV), lower power (2.6 mA), lower noise (8.5 nV/√Hz), higher output current (60 mA)

Product details

Number of channels 2 Rail-to-rail In to V- GBW (typ) (MHz) 4.5 Slew rate (typ) (V/µs) 10 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 3.5 Vn at 1 kHz (typ) (nV√Hz) 32 Rating Military Operating temperature range (°C) to Offset drift (typ) (µV/°C) 10 Features High Cload Drive Input bias current (max) (pA) 100000 CMRR (typ) (dB) 97 Iout (typ) (A) 0.03 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1.8 Output swing headroom (to negative supply) (typ) (V) 0.3 Output swing headroom (to positive supply) (typ) (V) -1
Number of channels 2 Rail-to-rail In to V- GBW (typ) (MHz) 4.5 Slew rate (typ) (V/µs) 10 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 3.5 Vn at 1 kHz (typ) (nV√Hz) 32 Rating Military Operating temperature range (°C) to Offset drift (typ) (µV/°C) 10 Features High Cload Drive Input bias current (max) (pA) 100000 CMRR (typ) (dB) 97 Iout (typ) (A) 0.03 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1.8 Output swing headroom (to negative supply) (typ) (V) 0.3 Output swing headroom (to positive supply) (typ) (V) -1
PDIP (P) 8 92.5083 mm² 9.81 x 9.43
  • Wide Gain-Bandwidth Product . . . 4.5 MHz
  • High Slew Rate . . . 13 V/us
  • Fast Settling Time . . . 1.1 us to 0.1%
  • Wide-Range Single-Supply Operation
    4 V to 44 V
  • Wide Input Common-Mode Range Includes Ground (VCC-)
  • Low Total Harmonic Distortion . . . 0.02%
  • Low Input Offset Voltage . . . 3 mV Max
    (A Suffix)
  • Large Output Voltage Swing
    -14.7 V to 14 V (With ±15-V Supplies)
  • Large Capacitance Drive Capability
    10,000 pF
  • Excellent Phase Margin . . . 60°
  • Excellent Gain Margin . . . 12 dB
  • Output Short-Circuit Protection

  • Wide Gain-Bandwidth Product . . . 4.5 MHz
  • High Slew Rate . . . 13 V/us
  • Fast Settling Time . . . 1.1 us to 0.1%
  • Wide-Range Single-Supply Operation
    4 V to 44 V
  • Wide Input Common-Mode Range Includes Ground (VCC-)
  • Low Total Harmonic Distortion . . . 0.02%
  • Low Input Offset Voltage . . . 3 mV Max
    (A Suffix)
  • Large Output Voltage Swing
    -14.7 V to 14 V (With ±15-V Supplies)
  • Large Capacitance Drive Capability
    10,000 pF
  • Excellent Phase Margin . . . 60°
  • Excellent Gain Margin . . . 12 dB
  • Output Short-Circuit Protection

Quality, low cost, bipolar fabrication with innovative design concepts are employed for the TL33071/2/4, TL34071/2/4, and TL35071/2/4 series of monolithic operational amplifiers. This series of operational amplifiers offers 4.5 MHz of gain bandwidth product, 13 V/us slew rate, and fast settling time without the use of JFET device technology. Although this series can be operated from split supplies, it is particularly suited for single-supply operation since the common-mode input voltage range includes ground potential (VCC-). With a Darlington transistor input stage, this series exhibits high input resistance, low input offset voltage, and high gain. The all-npn output stage, characterized by no dead-band crossover distortion and large output voltage swing, provides high-capacitance drive capability, excellent phase and gain margins, low open-loop high-frequency output impedance, and symmetrical source/sink ac frequency response.

The TL34071/2/4 devices are avaliable in standard or prime performance (A-suffix) grades and are specified over the commercial (0°C to 70°C) temperature range. The TL33071/2/4 devices are available in standard or prime performance (A-suffix) grades and are specified over industrial/vehicular (-40°C to 105°C) temperature range. The TL35071/2/4 devices are avaliable in standard or prime performance (A-suffix) grades and are specified over the military (-55°C to 125°C) temperature range. These low-cost amplifiers are available in single, dual, and quad configurations and are pin compatible with the MC33071/2/4, MC34071/2/4, and MC35071/2/4 series of amplifiers. Packaging options include standard plastic DIP and SO packages.

Quality, low cost, bipolar fabrication with innovative design concepts are employed for the TL33071/2/4, TL34071/2/4, and TL35071/2/4 series of monolithic operational amplifiers. This series of operational amplifiers offers 4.5 MHz of gain bandwidth product, 13 V/us slew rate, and fast settling time without the use of JFET device technology. Although this series can be operated from split supplies, it is particularly suited for single-supply operation since the common-mode input voltage range includes ground potential (VCC-). With a Darlington transistor input stage, this series exhibits high input resistance, low input offset voltage, and high gain. The all-npn output stage, characterized by no dead-band crossover distortion and large output voltage swing, provides high-capacitance drive capability, excellent phase and gain margins, low open-loop high-frequency output impedance, and symmetrical source/sink ac frequency response.

The TL34071/2/4 devices are avaliable in standard or prime performance (A-suffix) grades and are specified over the commercial (0°C to 70°C) temperature range. The TL33071/2/4 devices are available in standard or prime performance (A-suffix) grades and are specified over industrial/vehicular (-40°C to 105°C) temperature range. The TL35071/2/4 devices are avaliable in standard or prime performance (A-suffix) grades and are specified over the military (-55°C to 125°C) temperature range. These low-cost amplifiers are available in single, dual, and quad configurations and are pin compatible with the MC33071/2/4, MC34071/2/4, and MC35071/2/4 series of amplifiers. Packaging options include standard plastic DIP and SO packages.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet High-Slew-Rate, Single-Supply Operational Amplifiers datasheet (Rev. C) 01 Aug 1996

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos