A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Drop-in replacement with upgraded functionality to the compared device
RC4580 ACTIVE Dual, 32V, 12MHz, low noise (6.5nV/√Hz) operational amplifier Wider supply (4V to 32V), higher GBW (12MHz), lower offset (3mV), lower power (3mA), lower bias current (100000pA), wider temp range (-40 to 85°C)
TLV9362 ACTIVE Dual, 40-V, 10.6-MHz rail-to-rail output operational amplifier Wider supply voltage (4.5 V to 40 V), higher GBW (10.6 MHz), faster slew rate (25 V/μs), lower offset voltage (1.7 mV), lower power (2.6 mA), higher output current (60 mA), wider temp range (-40 to 125 °C)

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Rail-to-rail No GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 9 Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 4 Vn at 1 kHz (typ) (nV√Hz) 5 Rating Catalog Operating temperature range (°C) 0 to 70 Offset drift (typ) (µV/°C) 0 Features High Cload Drive Input bias current (max) (pA) 800000 CMRR (typ) (dB) 100 Iout (typ) (A) 0.038 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 2 Input common mode headroom (to positive supply) (typ) (V) -2 Output swing headroom (to negative supply) (typ) (V) 2 Output swing headroom (to positive supply) (typ) (V) -2
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Rail-to-rail No GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 9 Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 4 Vn at 1 kHz (typ) (nV√Hz) 5 Rating Catalog Operating temperature range (°C) 0 to 70 Offset drift (typ) (µV/°C) 0 Features High Cload Drive Input bias current (max) (pA) 800000 CMRR (typ) (dB) 100 Iout (typ) (A) 0.038 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 2 Input common mode headroom (to positive supply) (typ) (V) -2 Output swing headroom (to negative supply) (typ) (V) 2 Output swing headroom (to positive supply) (typ) (V) -2
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Equivalent Input Noise Voltage 5 nV/Hz Typ at 1 kHz
  • Unity-Gain Bandwidth . . . 10 MHz Typ
  • High Slew Rate ...9 V/µs Typ
  • Peak-to-Peak Output Voltage Swing 32 V Typ, With VCC± = ±18 V and RL = 600
  • Wide Supply-Voltage Range . . . ±3 V to ±20 V
  • Common-Mode Rejection Ratio . . . 100 dB Typ
  • High dc Voltage Gain . . . 100 V/mV Typ
  • Applications: Audio PreAmps, Active Filters, Headphone Amps
  • End Equipment: DVD/CD/CDRW Players; Set Top Boxes

  • Equivalent Input Noise Voltage 5 nV/Hz Typ at 1 kHz
  • Unity-Gain Bandwidth . . . 10 MHz Typ
  • High Slew Rate ...9 V/µs Typ
  • Peak-to-Peak Output Voltage Swing 32 V Typ, With VCC± = ±18 V and RL = 600
  • Wide Supply-Voltage Range . . . ±3 V to ±20 V
  • Common-Mode Rejection Ratio . . . 100 dB Typ
  • High dc Voltage Gain . . . 100 V/mV Typ
  • Applications: Audio PreAmps, Active Filters, Headphone Amps
  • End Equipment: DVD/CD/CDRW Players; Set Top Boxes

The TL4581 is a dual operational amplifier that has been designed optimally for audio applications, such as improving tone control. It offers low noise, high-gain bandwidth, good slew, and high output current drive for driving capacitive loads. These features make the TL4581 ideally suited for audio applications, such as audio preamps and active filters. When high output current is required, the TL4581 also can be used as a headphone amplifier.

The TL4581 is a dual operational amplifier that has been designed optimally for audio applications, such as improving tone control. It offers low noise, high-gain bandwidth, good slew, and high output current drive for driving capacitive loads. These features make the TL4581 ideally suited for audio applications, such as audio preamps and active filters. When high output current is required, the TL4581 also can be used as a headphone amplifier.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TL4581 datasheet (Rev. A) 14 Mar 2003

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos