TLV2361

ACTIVE

Single, 5-V, 7-MHz, low noise (8-nV/√Hz) operational amplifier

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
TLV6741 ACTIVE Single, 5.5-V, 10-MHz, low noise (4.6-nV/√Hz) operational amplifier Higher GBW (10MHz), lower noise (5nV/√Hz), lower power (0.85mA Iq)

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2 Rail-to-rail No GBW (typ) (MHz) 7 Slew rate (typ) (V/µs) 3 Vos (offset voltage at 25°C) (max) (mV) 6 Iq per channel (typ) (mA) 1.75 Vn at 1 kHz (typ) (nV√Hz) 8 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 0 Input bias current (max) (pA) 150000 CMRR (typ) (dB) 60 Iout (typ) (A) 0.0012 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 1 Input common mode headroom (to positive supply) (typ) (V) -1 Output swing headroom (to negative supply) (typ) (V) 0.1 Output swing headroom (to positive supply) (typ) (V) -0.1
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2 Rail-to-rail No GBW (typ) (MHz) 7 Slew rate (typ) (V/µs) 3 Vos (offset voltage at 25°C) (max) (mV) 6 Iq per channel (typ) (mA) 1.75 Vn at 1 kHz (typ) (nV√Hz) 8 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 0 Input bias current (max) (pA) 150000 CMRR (typ) (dB) 60 Iout (typ) (A) 0.0012 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 1 Input common mode headroom (to positive supply) (typ) (V) -1 Output swing headroom (to negative supply) (typ) (V) 0.1 Output swing headroom (to positive supply) (typ) (V) -0.1
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Low Supply-Voltage Operation ...VCC = ±1 V Min
  • Wide Bandwidth ...7 MHz Typ at VCC± = ±2.5 V
  • High Slew Rate ...3 V/µs Typ at VCC± = ±2.5 V
  • Wide Output Voltage Swing . . . ±2.4 V Typ at VCC ± = ±2.5 V, RL = 10 k
  • Low Noise ...8 nV/Hz Typ at f = 1 kHz

  • Low Supply-Voltage Operation ...VCC = ±1 V Min
  • Wide Bandwidth ...7 MHz Typ at VCC± = ±2.5 V
  • High Slew Rate ...3 V/µs Typ at VCC± = ±2.5 V
  • Wide Output Voltage Swing . . . ±2.4 V Typ at VCC ± = ±2.5 V, RL = 10 k
  • Low Noise ...8 nV/Hz Typ at f = 1 kHz

The TLV236x devices are high-performance dual operational amplifiers built using an original Texas Instruments bipolar process. These devices can be operated at a very low supply voltage (±1 V), while maintaining a wide output swing. The TLV236x devices offer a dramatically improved dynamic range of signal conditioning in low-voltage systems. The TLV236x devices also provide higher performance than other general-purpose operational amplifiers by combining higher unity-gain bandwidth and faster slew rate. With their low distortion and low-noise performance, these devices are well suited for audio applications.

The TLV236x devices are high-performance dual operational amplifiers built using an original Texas Instruments bipolar process. These devices can be operated at a very low supply voltage (±1 V), while maintaining a wide output swing. The TLV236x devices offer a dramatically improved dynamic range of signal conditioning in low-voltage systems. The TLV236x devices also provide higher performance than other general-purpose operational amplifiers by combining higher unity-gain bandwidth and faster slew rate. With their low distortion and low-noise performance, these devices are well suited for audio applications.

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
OPA375 ACTIVE OPAx375, 500uV, 10-MHz, Low Broadband Noise, RRO, Operational Amplifier This product has improved Vos, Vn, and extended temp range for low voltage applications requiring higher performance

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet High-Performance Low-Voltage Operational Amplifiers datasheet (Rev. H) 27 Jun 2007

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos