6-pin (DRL) package image

TMP112BIDRLR ACTIVE

±0.5°C 1.4V to 3.6V digital temperature sensor with I²C and SMBus

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMP112BIDRLT OBSOLETE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-5X3 (DRL) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 4,000 | LARGE T&R

Features for the TMP112

  • TMP112A Accuracy Without Calibration:
    • ±0.5°C (Maximum) From 0°C to +65°C (3.3V)
    • ±1.0°C (Maximum) From –40°C to +125°C
  • TMP112B Accuracy Without Calibration:
    • ±0.5°C (Maximum) From 0°C to +65°C (1.8V)
    • ±1.0°C (Maximum) From –40°C to +125°C
  • TMP112N Accuracy Without Calibration:
    • ±1.0°C (Maximum) From –40°C to +125°C
  • TMP112Dx Accuracy Without Calibration:
    • ±0.5°C (Maximum) From -25°C to 85°C (V+ ≥ 1.5V)
    • ±1.0°C (Maximum) From –40°C to 125°C
  • SOT563 Package (1.6mm × 1.6mm)
  • X2SON Package (0.8mm × 0.8mm)
  • Low Quiescent Current:
    • 10-µA Active (Maximum), 1-µA Shutdown (Maximum)
  • Supply Range: 1.4V to 3.6V
  • Resolution: 12 Bits
  • Digital Output: SMBus™, Two-Wire, and I 2C Interface Compatibility
  • NIST Traceable

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMP112BIDRLT OBSOLETE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more