Packaging information
Package | Pins SOT-5X3 (DYA) | 2 |
Operating temperature range (°C) -40 to 150 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TMP63-Q1
- AEC-Q100 qualified for automotive applications
- Temperature Options:
- X1SON/DEC package grade 1: –40 °C ≤ TA ≤ 125 °C
- SOT-5X3/DYA package grade 0: –40 °C ≤ TA ≤ 150 °C
- Silicon-based thermistor with a positive temperature coefficient (PTC)
- Linear resistance change across temperature
- 100-kΩ nominal resistance at 25
°C (R25)
- ±1% maximum (0 °C to 70 °C)
- Consistent sensitivity across
temperature
- 6400 ppm/°C TCR (25 °C)
- 0.2% typical TCR tolerance across temperature range
- Fast thermal response time of 0.6 s (DEC)
- Long lifetime and robust performance
- Built-in fail-safe in case of short-circuit failures
- 0.3% typical long term sensor drift
Description for the TMP63-Q1
Get started today with the Thermistor Design Tool, offering complete resistance vs temperature table (R-T table) computation, other helpful methods to derive temperature and example C-code.
Linear thermistors offer linearity and consistent sensitivity across temperature to enable simple and accurate methods for temperature conversion. Low power consumption and a small thermal mass minimize the impact of self-heating. With built-in failsafe behavior at high temperatures and powerful immunity to environmental variation, these devices are designed for a long lifetime of high performance. The small size of the TMP6 series also allows for close placement to heat sources and quick response times.
Take advantage of benefits over NTC thermistors such as no extra linearization circuitry, minimized calibration, less resistance tolerance variation, larger sensitivity at high temperatures, and simplified conversion methods to save time and memory in the processor.
The TMP63-Q1 is currently available in a 0402 footprint-compatible X1SON package and a 0603 footprint-compatible SOT-5X3 package.