12-pin (YZ) package image

TPD1S514-2YZR ACTIVE

USB charger over voltage Surge and ESD protection

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YZ) | 12
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPD1S514

  • Overvoltage Protection at VBUS_CON
    up to 30-V DC
  • Precision OVP ( < ± 1% Tolerance)
  • Low RON nFET Switch Supports Host and Charging Mode
  • Dedicated VBUS_POWER Pin Offers Flexible Power up Options Under Dead Battery Condition
  • Transient Protection for VBUS Line:
    • IEC 61000-4-2 Contact Discharge ±15 kV
    • IEC 61000-4-2 Air Gap Discharge ±15 kV
    • IEC 61000-4-5 Open Circuit Voltage 100 V
      • Precision Clamp Circuit Limits the VBUS_SYS Voltage < VOVP
  • USB Inrush Current Compliant
  • Thermal Shutdown (TSD) Feature

Description for the TPD1S514

The TPD1S514 Family consists of single-chip protection solutions for 5-V, 9-V or 12-V USB VBUS lines, or other power buses. The bidirectional nFET switch ensures safe current flow in both charging and host mode while protecting the internal system circuits from any over voltage condition at the VBUS_CON pin. On the VBUS_CON pin, this device can handle over voltage protection up to 30-V DC. After the EN pin toggles low, any device in the TPD1S514 Family waits 20 ms before turning ON the nFET through a soft start delay.

Typical application interfaces for the TPD1S514 Family are VBUS lines in USB connectors typically found in cell phones, tablets, eBooks, and portable media players. The TPD1S514 Family can also be applied to any system using an interface for a 5-V, 9-V, or 12-V power rail.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more