Packaging information
Package | Pins X2SON (DPW) | 4 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPD4E6B06
- IEC 61000-4-2 Level 4
- ±15-kV Contact Discharge
- ±15-kV Air Gap Discharge
- IEC 61000-4-5 (Surge): 3 A (8/20 µs)
- IO Capacitance: 4.8 pF (Typical)
- RDYN: 0.75 Ω (Typical)
- DC Breakdown Voltage: ±6 V (Minimum)
- Ultra Low Leakage Current: 100 nA (Maximum)
- Clamping Voltage: 10 V (Maximum at IPP = 1 A)
- Industrial Temperature Range: –40°C to +125°C
- Space Saving DPW Package (0.8 mm × 0.8 mm)
Description for the TPD4E6B06
The TPD4E6B06 is a four channel electrostatic discharge (ESD) protection device in an ultra small DPW package. It is the industry’s smallest 4-channel transient voltage suppressor (TVS) diode with a 0.48-mm pitch. This larger pitch helps save on printed-circuit board (PCB) manufacturing costs. The device provides IEC61000-4-2 compliance up to 15-kV contact discharge. It has an ESD clamp circuit with back-to-back diodes for bipolar-bidirectional signal support. The 4.8-pF (typical) line capacitance is suitable for a wide range of applications supporting data rates up to 700 MHz.