Packaging information
Package | Pins VQFN (RSH) | 56 |
Operating temperature range (°C) -10 to 75 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the TPS65987DDK
- This device is certified by the USB-IF for PD3.0
- PD3.0 silicon is required for certification of new USB PD designs
- TID#: 5431
-
Article on PD2.0 vs. PD3.0
- PD3.0 silicon is required for certification of new USB PD designs
- TPS65987DDK is a USB4 and Thunderbolt 4 (TBT4)
Device PD3.0 controller
- This PD controller is only intended for use in USB4 device designs
- Refer to Intel Reference Design document number 631605
- If designing something other than a USB4 device, please refer to selection guide and getting started information at www.ti.com/usb-c and E2E guide
- Integrated fully managed power paths:
- Integrated two 5-20 V, 5-A, 25-mΩ bidirectional switches
- UL2367 cert #: 20190107-E169910
- IEC62368-1 cert #: US-34617-UL
- Integrated robust power path protection
-
Integrated reverse current protection, undervoltage protection, overvoltage protection, and slew rate control for both 20-V/5-A power paths when configured to Sink
- Integrated undervoltage protection, overvoltage protection, and current limiting for inrush current protection for both 20-V/5-A power paths when configured to Source
-
-
USB Type-C Power Delivery (PD) controller
- 13 configurable GPIOs
- USB PD 3.0 certified
- USB Type-C specification certified
- Cable attach and orientation detection
- Integrated VCONN switch
- Physical layer and policy engine
- 3.3-V LDO output for dead battery support
- Power supply from 3.3 V or VBUS source
- 1 I2C primary or secondary port
-
1 I2C primary only port
-
1 I2C secondary only port
Description for the TPS65987DDK
The TPS65987DDK is a highly integrated stand-alone USB Type-C and Power Delivery (PD) controller optimized for USB4 & TBT4 Device. The TPS65987DDK integrates fully managed power paths with robust protection for a complete USB-C PD solution. The TPS65987DDK is a stand-alone USB Type-C and Power Delivery (PD) controller providing cable plug and orientation detection for a single USB Type-C connector. Upon cable detection, the TPS65987DDK communicates on the CC wire using the USB PD protocol. When cable detection and USB PD negotiation are complete, the TPS65987DDK enables the appropriate power path and configures alternate mode settings for external multiplexers. This device is featured on Intel’s Reference Design for USB4 & TBT4 Device end equipments ensuring the PD controller has proper system level interaction in these types of designs. This greatly reduces system design complexity and results in reduced time to market.