TRS3232CDWR OBSOLETE

3- to 5.5-V dual channel 250kbps RS-232 line driver/receiver with +/-15-kV ESD protection

OBSOLETE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (DW) | 16
Operating temperature range (°C) 0 to 70
Package qty | Carrier 2,000 | LARGE T&R

Features for the TRS3232

  • RS-232 Bus-terminal ESD protection exceeds ±15 kV using human-body model (HBM)
  • Meets or exceeds the requirements of TIA/EIA-232-F and ITU V.28 standards
  • Operates with 3-V to 5.5-V VCC supply
  • Operates up to 250 kbps
  • Two drivers and two receivers
  • Low supply current: 300-µA typical
  • External capacitors: 4 × 0.1 µF
  • Accepts 5-V logic input with 3.3-V supply
  • Alternative high-speed terminal-compatible devices s (1 Mbps)
    • SN65C3232 (–40°C to 85°C)
    • SN75C3232 (0°C to 70°C)

Description for the TRS3232

The TRS3232 consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection terminal-to-terminal (serial-port connection terminals, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from one 3-V to 5.5-V supply. The devices operate at data-signaling rates up to 250 kbps and a maximum of 30-V/µs driver-output slew rate.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more