Packaging information
Package | Pins TSSOP (DGG) | 48 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the TS3DV416
- Compatible With HDMI v1.2a (Type A) DVI 1.0 High-Speed Digital Interface
- Wide Bandwidth of Over 1.65 Gbps (Bandwidth 1.8 Gbps Typ)
- 165-MHz Speed Operation
- Serial Data Stream at 10× Pixel Clock Rate
- Supports All Video Formats up to 1080p and SXGA (1280 × 1024 at 75 Hz)
- Total Raw Capacity 4.95 Gbps (Single Link)
- HDCP Compatible
- Low Crosstalk (XTALK = -41 dB Typ)
- Low Bit-to-Bit Skew (tsk(o) = 0.2 ns Max)
- Low and Flat ON-State Resistance (ron = 4 Typ)
- Low Input/Output Capacitance (CON = 10 pF Typ)
- Rail-to-Rail Switching on Data I/O Ports (0 to 5 V)
- VDD Operating Range From 3 V to 3.6 V
- Ioff Supports Partial-Power-Down Mode Operation
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
- ESD Performance Tested Per JESD 22
- 2000-V Human-Body Model (A114-B, Class II)
- 1000-V Charged-Device Model (C101)
- Applications
- Digital Video Signal Switching
- Differential DVI, HDMI Signal Multiplexing for Audio/Video Receivers and High-Definition Television (HDTV)
Description for the TS3DV416
The TS3DV416 is a 16-bit to 8-bit multiplexer/demultiplexer digital video switch with a single select (SEL) input. SEL controls the data path of the multiplexer/demultiplexer.
The device provides a low and flat ON-state resistance (ron) and an excellent ON-state resistance match. Low input/output capacitance, high bandwidth, low skew, and low crosstalk among channels make this device suitable for various digital video applications, such as DVI and HDMI.