42-pin (RUA) package image

TS3DV642RUATQ1 ACTIVE

6 Gbps 12-Channel differential 1-to-2 and 2-to-1 mux

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TS3DV642RUARQ1 ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RUA) | 42
Operating temperature range (°C) -40 to 105
Package qty | Carrier 250 | SMALL T&R

Features for the TS3DV642-Q1

  • Automotive Q100 qualified
  • Temperature range of -40 to 105 °C (grade 2)
  • Support 6 differential or 12 single-ended signals or other differential/single ended combinations
  • Supports HDMI 1.4b / 2.0, DisplayPort 1.4 HBR2, DP++, Mipi DPHY / CPHY DSI / CSI-2, LVDS
  • Bidirectional analog mux - handles most electrical signals within 0 to 5.5 V and DC to 6 Gbps range
  • –3-dB differential BW of 5.8 GHz
  • Excellent dynamic characteristics
    • Insertion loss: –1.6 dB at 3.0 GHz
    • Return loss: –17 dB at 3.0 GHz
  • Support 1.8 V, 3.3 V or 5.0 V control logic
  • Single supply voltage of 3.3 V
  • Low active (45 µA) and standby power (6 µA)
  • IOFF protection that prevents current leakage when supply rail collapsed (VCC = 0 V)
  • ESD Performance of 3 kV HBM and 1 kV CDM
  • 42-pin, 3.5 x 9 mm, 0.5 mm pitch WQFN package with wettable flank

Description for the TS3DV642-Q1

The TS3DV642-Q1 is an analog high-speed bidirectional passive switch in mux or demux configurations that works for many high-speed differential interfaces with data rates up to 6 Gbps. It is suited for many applications including HDMI 1.4 / 2.0, DisplayPort 1.4 and Mipi DPHY / CPHY DSI / CSI-2. The TS3DV642-Q1 supports both differential and single-ended signaling - virtually compatible to most standard and non standard interfaces. The dynamic characteristics of the TS3DV642-Q1 allows high-speed switching with minimal attenuation to the signal eye diagram, and with very little added jitter. The device’s silicon design is optimized for excellent frequency response at higher frequency spectrum of the signals. The device supports differential signaling with common mode voltage range (CMV) of 0 to 3.6 V. The device also supports 0 - 5.5 V single-ended CMOS signals.

The TS3DV642-Q1 consumes very low active power of 45 µA. The device also offers a power-down mode, in which all channels become Hi-Z and the device operates with minimal power.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TS3DV642RUARQ1 ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more