20-pin (YFP) package image

TSU8111YFPR ACTIVE

Single Cell USB Charger with Two Integrated USB2.0 Switches and Accessory Detection

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YFP) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TSU8111

  • Dual Single-Pole Double-Throw (SP2T) USB 2.0 High Speed Switch
    • UART Path Supports either UART or USB 2.0 High Speed Signals
  • Integrated Single-Cell Charger
    • Integrated Low Dropout Linear Regulator (LDO)
    • 1% Charge Voltage Regulation Accuracy
    • 8% Charge Current Accuracy
    • Programmable Charging Current Limit up to 950 mA for Wall Adapters
  • USB Battery Charging Specification v1.1 (BCv1.1) Compliant Charger Detection
    • VBUS Detection
    • Data Contact Detection
    • Primary and Secondary Detection
    • USB Chargers (DCP, CDP, SDP) Supported
  • 5-bit Accessory Detection on ID pin
    • Automatic Switching by Accessory Type
  • I2C Interface
    • Manual Switching Capability
    • Interrupts Generated for Attach and Detach
    • Supports Control Signals Used in Manufacturing (JIG, BOOT)
  • 28-V Tolerance on VBUS Pin With Overvoltage Protection
  • Thermal Regulation and Thermal Shutdown for Output Current Control
  • JESD 22 ESD Performance
    • 12-kV Human Body Model (VBUS/DP_CON/DM_CON/ID_CON)
    • 2-kV Human Body Model (All Other Pins)
  • IEC ESD Performance
    • ±4-kV Contact Discharge (IEC 61000-4-2) (VBUS/DP_CON/DM_CON/ID_CON to GND)
  • Surge Protection on VBUS/DP_CON/DM_CON/ID_CON to GND
    • Protects USB Connector Pins Without External Components

Description for the TSU8111

The TSU8111 is a dual single-pole double-throw (SP2T) micro-USB switch with an integrated linear charger. The integrated charger eliminates the need for an external charger IC, reducing cost and board space. The device operates from either a USB port or dedicated charger and supports charging currents of up to 950 mA. Power for the device is supplied through VBAT or through VBUS when attached. The TSU8111 detects BCv1.1-compatible chargers as well as accessories that use an ID resistor. The USB switch matrix can be controlled either by automatic detection or manually through I2C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more