Produktdetails

CPU MSP430 Frequency (MHz) 16 Flash memory (kByte) 128 RAM (kByte) 8 ADC type 12-bit SAR Features AES, DMA, Real-time clock UART 4 Security Cryptographic acceleration, Secure communication, Secure debug, Software IP protection Number of ADC channels 20 SPI 8 USB No Hardware accelerators 0 Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface I2C, SPI, UART Operating system BareMetal (No OS), TI RTOS Nonvolatile memory (kByte) 128 Number of GPIOs 68 Number of I2Cs 4
CPU MSP430 Frequency (MHz) 16 Flash memory (kByte) 128 RAM (kByte) 8 ADC type 12-bit SAR Features AES, DMA, Real-time clock UART 4 Security Cryptographic acceleration, Secure communication, Secure debug, Software IP protection Number of ADC channels 20 SPI 8 USB No Hardware accelerators 0 Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface I2C, SPI, UART Operating system BareMetal (No OS), TI RTOS Nonvolatile memory (kByte) 128 Number of GPIOs 68 Number of I2Cs 4
LQFP (PM) 64 144 mm² (12 mm × 12 mm) LQFP (PN) 80 196 mm² (14 mm × 14 mm) NFBGA (ZVW) 87 36 mm² (6 mm × 6 mm) VQFN (RGZ) 48 49 mm² (7 mm × 7 mm)
  • Embedded microcontroller
    • 16-bit RISC architecture up to 16‑MHz clock
    • Up to 256KB of ferroelectric random access memory (FRAM)
      • Ultra-low-power writes
      • Fast write at 125 ns per word (64KB in 4 ms)
      • Flexible allocation of data and application code in memory
      • 1015 write cycle endurance
      • Radiation resistant and nonmagnetic
    • Wide supply voltage range from 3.6 V down to 1.8 V (minimum supply voltage is restricted by SVS levels, see the SVS specifications)
  • Optimized ultra-low-power modes
    • Active mode: 118 µA/MHz
    • Standby with VLO (LPM3): 500 nA
    • Standby with real-time clock (RTC) (LPM3.5): 350 nA (the RTC is clocked by a 3.7-pF crystal)
    • Shutdown (LPM4.5): 45 nA
  • Low-energy accelerator (LEA) for signal processing (MSP430FR599x only)
    • Operation independent of CPU
    • 4KB of RAM shared with CPU
    • Efficient 256-point complex FFT: Up to 40x faster than Arm Cortex-M0+ core
  • Intelligent digital peripherals
    • 32-bit hardware multiplier (MPY)
    • 6-channel internal DMA
    • RTC with calendar and alarm functions
    • Six 16-bit timers with up to seven capture/compare registers each
    • 32- and 16-bit cyclic redundancy check (CRC)
  • High-performance analog
    • 16-channel analog comparator
    • 12-bit analog-to-digital converter (ADC) featuring window comparator, internal reference and sample-and-hold, up to 20 external input channels
  • Multifunction input/output ports
    • All pins support capacitive-touch capability with no need for external components
    • Accessible bit-, byte-, and word-wise (in pairs)
    • Edge-selectable wake from LPM on all ports
    • Programmable pullup and pulldown on all ports
  • Code security and encryption
    • 128- or 256-bit AES security encryption and decryption coprocessor
    • Random number seed for random number generation algorithms
    • IP encapsulation protects memory from external access
  • Enhanced serial communication
    • Up to four eUSCI_A serial communication ports
      • UART with automatic baud-rate detection
      • IrDA encode and decode
    • Up to four eUSCI_B serial communication ports
      • I2C with multiple-slave addressing
    • Hardware UART or I2C bootloader (BSL)
  • Flexible clock system
    • Fixed-frequency DCO with 10 selectable factory-trimmed frequencies
    • Low-power low-frequency internal clock source (VLO)
    • 32-kHz crystals (LFXT)
    • High-frequency crystals (HFXT)
  • Development tools and software (also see Tools and Software)
  • Device Comparison summarizes the available devices
  • Embedded microcontroller
    • 16-bit RISC architecture up to 16‑MHz clock
    • Up to 256KB of ferroelectric random access memory (FRAM)
      • Ultra-low-power writes
      • Fast write at 125 ns per word (64KB in 4 ms)
      • Flexible allocation of data and application code in memory
      • 1015 write cycle endurance
      • Radiation resistant and nonmagnetic
    • Wide supply voltage range from 3.6 V down to 1.8 V (minimum supply voltage is restricted by SVS levels, see the SVS specifications)
  • Optimized ultra-low-power modes
    • Active mode: 118 µA/MHz
    • Standby with VLO (LPM3): 500 nA
    • Standby with real-time clock (RTC) (LPM3.5): 350 nA (the RTC is clocked by a 3.7-pF crystal)
    • Shutdown (LPM4.5): 45 nA
  • Low-energy accelerator (LEA) for signal processing (MSP430FR599x only)
    • Operation independent of CPU
    • 4KB of RAM shared with CPU
    • Efficient 256-point complex FFT: Up to 40x faster than Arm Cortex-M0+ core
  • Intelligent digital peripherals
    • 32-bit hardware multiplier (MPY)
    • 6-channel internal DMA
    • RTC with calendar and alarm functions
    • Six 16-bit timers with up to seven capture/compare registers each
    • 32- and 16-bit cyclic redundancy check (CRC)
  • High-performance analog
    • 16-channel analog comparator
    • 12-bit analog-to-digital converter (ADC) featuring window comparator, internal reference and sample-and-hold, up to 20 external input channels
  • Multifunction input/output ports
    • All pins support capacitive-touch capability with no need for external components
    • Accessible bit-, byte-, and word-wise (in pairs)
    • Edge-selectable wake from LPM on all ports
    • Programmable pullup and pulldown on all ports
  • Code security and encryption
    • 128- or 256-bit AES security encryption and decryption coprocessor
    • Random number seed for random number generation algorithms
    • IP encapsulation protects memory from external access
  • Enhanced serial communication
    • Up to four eUSCI_A serial communication ports
      • UART with automatic baud-rate detection
      • IrDA encode and decode
    • Up to four eUSCI_B serial communication ports
      • I2C with multiple-slave addressing
    • Hardware UART or I2C bootloader (BSL)
  • Flexible clock system
    • Fixed-frequency DCO with 10 selectable factory-trimmed frequencies
    • Low-power low-frequency internal clock source (VLO)
    • 32-kHz crystals (LFXT)
    • High-frequency crystals (HFXT)
  • Development tools and software (also see Tools and Software)
  • Device Comparison summarizes the available devices

The MSP430FR599x microcontrollers (MCUs) take low power and performance to the next level with the unique low-energy accelerator (LEA) for digital signal processing. This accelerator delivers 40x the performance of Arm® Cortex®-M0+ MCUs to help developers efficiently process data using complex functions such as FFT, FIR, and matrix multiplication. Implementation requires no DSP expertise with a free optimized DSP Library available. Additionally, with up to 256KB of unified memory with FRAM, these devices offer more space for advanced applications and flexibility for effortless implementation of over-the-air firmware updates.

The MSP ultra-low-power (ULP) FRAM microcontroller platform combines uniquely embedded FRAM and a holistic ultra-low-power system architecture, allowing system designers to increase performance while lowering energy consumption. FRAM technology combines the low-energy fast writes, flexibility, and endurance of RAM with the nonvolatile behavior of flash.

MSP430FR599x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get your design started quickly. Development kits for the MSP430FR599x include the MSP-EXP430FR5994 LaunchPad™ development kit and the MSP-TS430PN80B 80-pin target development board. TI also provides free MSP430Ware™ software, which is available as a component of Code Composer Studio™ IDE desktop and cloud versions within TI Resource Explorer.

For complete module descriptions, see the MSP430FR58xx, MSP430FR59xx, and MSP430FR6xx Family User’s Guide .

The MSP430FR599x microcontrollers (MCUs) take low power and performance to the next level with the unique low-energy accelerator (LEA) for digital signal processing. This accelerator delivers 40x the performance of Arm® Cortex®-M0+ MCUs to help developers efficiently process data using complex functions such as FFT, FIR, and matrix multiplication. Implementation requires no DSP expertise with a free optimized DSP Library available. Additionally, with up to 256KB of unified memory with FRAM, these devices offer more space for advanced applications and flexibility for effortless implementation of over-the-air firmware updates.

The MSP ultra-low-power (ULP) FRAM microcontroller platform combines uniquely embedded FRAM and a holistic ultra-low-power system architecture, allowing system designers to increase performance while lowering energy consumption. FRAM technology combines the low-energy fast writes, flexibility, and endurance of RAM with the nonvolatile behavior of flash.

MSP430FR599x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get your design started quickly. Development kits for the MSP430FR599x include the MSP-EXP430FR5994 LaunchPad™ development kit and the MSP-TS430PN80B 80-pin target development board. TI also provides free MSP430Ware™ software, which is available as a component of Code Composer Studio™ IDE desktop and cloud versions within TI Resource Explorer.

For complete module descriptions, see the MSP430FR58xx, MSP430FR59xx, and MSP430FR6xx Family User’s Guide .

Herunterladen Video mit Transkript ansehen Video

Ähnliche Produkte, die für Sie interessant sein könnten

Ähnliche Funktionalität wie der verglichene Baustein.
MSPM0G1507 AKTIV 80 MHz Arm® Cortex®-M0+ MCU mit 128 KB Flash 32 KB SRAM 2x4 Msps ADC, 12 Bit DAC, 3xCOMP, 2xOPA, MAT 32-bit ARM Cortex-M0+ MCU for cost optimized designs

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 11
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt MSP430FR599x, MSP430FR596x Mixed-Signal Microcontrollers datasheet (Rev. D) PDF | HTML 15.01.2021
* Errata MSP430FR5962 Microcontroller Errata (Rev. L) PDF | HTML 21.10.2021
Anwendungshinweis Migration Guide From MSP430 MCUs to MSPM0 MCUs (Rev. B) PDF | HTML 02.06.2025
Anwendungshinweis Migration from MSP430 FR58xx, FR59xx, and FR6xx to FR4xx and FR2xx (Rev. B) PDF | HTML 02.08.2021
Anwendungshinweis MSP430 System-Level ESD Considerations (Rev. B) PDF | HTML 14.07.2021
Benutzerhandbuch MSP430 MCUs Development Guide Book (Rev. A) PDF | HTML 13.05.2021
Benutzerhandbuch MSP430FR58xx, MSP430FR59xx, and MSP430FR6xx Family User's Guide (Rev. P) PDF | HTML 21.04.2020
Anwendungshinweis MSP430 System ESD Troubleshooting Guide PDF | HTML 13.12.2019
Anwendungshinweis Random Number Generation Using MSP430FR59xx and MSP430FR69xx Microcontrollers 18.01.2017
Anwendungshinweis Low-Energy Accelerator (LEA) Frequently Asked Questions (FAQ) 01.11.2016
Anwendungshinweis Benchmarking the Signal Processing Capabilities of the Low-Energy Accelerator (Rev. B) 01.11.2016

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

ALGO-3P-UISP1-TI — Algocraft μISP1 Programmierer für Texas Instruments-Bausteine

μISP kann entweder an einen Host-PC angeschlossen (RS-232-, USB-, LAN-Verbindungen sind integriert) oder im Standalone-Modus arbeiten.

Die Programmierungszyklusausführung im Standalone-Modus kann durch einfaches Drücken der START-Taste oder über einige TTL-Steuerleitungen erfolgen.

Seine kompakte (...)

Von: Algocraft
Unterstützte Produkte und Hardware
Entwicklungskit

MSP-EXP430FR5994 — MSP430FR5994-LaunchPad™-Entwicklungskit

Das MSP-EXP430FR5994-LaunchPad™-Entwicklungskit ist ein einfach zu verwendendes Evaluierungsmodul (EVM) für den Mikrocontroller (MCU) MSP430FR5994. Es enthält alles, was für die Entwicklung auf der Ultra-Low-Power-Mikrocontroller-Plattform MSP430FR5x FRAM benötigt wird, einschließlich einem auf der (...)

Benutzerhandbuch: PDF | HTML
Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Entwicklungskit

MSP-TS430PN80B — Target-Entwicklungsplatine für MSP430FR599x-MCUs mit 80 Pins (Mikrocontroller nicht enthalten)

Note: This kit does not include MSP430 microcontroller samples. To sample the compatible devices, please visit the product page or select the related MCU after adding the tool to the TI Store cart: MSP430FR5994.

The MSP-TS430PN80B microcontroller development board is a standalone ZIF socket target (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Tochterkarte

BOOSTXL-AUDIO — BoosterPack-Steckmodul für Audiosignalverarbeitung

Wenn es an ein LaunchPad™-Entwicklungskit angeschlossen ist, kann das Audio-BoosterPack™-Plug-in-Modul BOOSTXL-AUDIO den Audioeingang von einem Mikrofon erfassen und das Audio über einen auf der Platine integrierten Lautsprecher ausgeben. Kopfhörereingang und -ausgang werden ebenfalls unterstützt. (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Hardware-Programmiertool

MSP-FET — MSP MCU-Programmiermodul und -Debugger

Das MSP-FET ist ein leistungsstarkes Emulations-Entwicklungstool, das oft auch als Debug-Sonde bezeichnet wird und mit dem Benutzer mithilfe von energieeffizienten MSP-Mikrocontrollern schnell mit der Entwicklung beginnen können.

Es unterstützt Programmierung und Echtzeit-Debugging sowohl über JTAG- (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Hardware-Programmiertool

ALGO-3P-WRITENOW — Algocraft WriteNow! Programmierer

WriteNow! Die Reihe der systeminternen Programmierer ist ein Durchbruch in der Programmierbranche. Die Programmierer unterstützen eine große Anzahl von Bausteinen (Mikrocontroller, Speicher, CPLDs und andere programmierbare Bausteine) verschiedener Hersteller und verfügen über eine kompakte Größe (...)

Von: Algocraft
Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

CCSTUDIO — Code Composer Studio integrated development environment (IDE)

CCStudio™ IDE is an integrated development environment designed for Texas Instruments' embedded processors, available as both a desktop and cloud-based application. It is an integral part of TI's extensive CCStudio™ development ecosystem.

CCStudio IDE is built on Eclipse Theia™ framework, the (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

ENERGIA — Energia

Energia is an open source & community-driven integrated development environment (IDE) & software framework. Based on the Wiring framework, Energia provides an intuitive coding environment as well as a robust framework of easy-to-use functional APIs & libraries for programming a (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

ENERGYTRACE — EnergyTrace-Technologie

EnergyTrace™ software for MSP430™ MCUs, MSP432™ MCUs, CC13xx wireless MCUs and CC26xx wireless MCUs is an energy-based code analysis tool that measures and displays the energy profile of an application and helps optimize it for ultra-low-power consumption.

As most developers know, it is difficult (...)

Unterstützte Produkte und Hardware
Onlineschulungen

MSP430-ACADEMY — MSP430™ academy

MSP430™ Academy delivers easy-to-use training modules that span a wide range of topics and LaunchPads in the MSP430 MCU portfolio.
Unterstützte Produkte und Hardware
Erste Schritte

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Unterstützte Produkte und Hardware
Betriebssystem (BS)

WHIS-3P-SAFERTOS — WITTENSTEIN SAFERTOS Vorzertifiziertes Sicherheits-RTOS

SAFERTOS® ist ein einzigartiges Echtzeitbetriebssystem für Embedded-Prozessoren. Er ist vom TÜV SÜD nach den Normen IEC 61508 SIL3 und ISO 26262 ASILD vorzertifiziert. SAFERTOS® wurde vom Expertenteam von WHIS speziell auf Sicherheit ausgelegt und wird weltweit in sicherheitskritischen Anwendungen (...)

Unterstützte Produkte und Hardware
Anwendungssoftware und Frameworks

MSP430-IEC60730-SW-PACKAGE — IEC60730 Software Package

The IEC60730 MSP430 software package was developed to be useful in assisting customers in complying with IEC 60730-1:2010 (Automatic Electrical Controls for Household and Similar Use – Part 1: General Requirements) for up to Class B products, which includes home appliances, arc detectors, (...)

Unterstützte Produkte und Hardware
Codebeispiel oder Demo

SLAC710 — MSP430FR599x, MSP430FR596x Code Examples

Unterstützte Produkte und Hardware
Treiber oder Bibliothek

MSP-DSPLIB — Digital Signal Processing (DSP) Library for MSP Microcontrollers

Die TI MSP430™-Bibliothek für digitale Signalverarbeitung besteht aus optimierten Funktionen zur Durchführung gebräuchlicher Signalverarbeitungsoperationen für MSP430 Mikrocontroller. Diese Funktionen werden in Anwendungen eingesetzt, bei denen verarbeitungsintensive Transformationen mit minimalem (...)

Unterstützte Produkte und Hardware
Treiber oder Bibliothek

MSP-FRAM-UTILITIES — FRAM embedded software utilities for MSP ultra-low-power microcontrollers

The Texas Instruments FRAM Utilities is designed to grow as a collection of embedded software utilities that leverage the ultra-low-power and virtually unlimited write endurance of FRAM. The utilities are available for MSP430FRxx FRAM microcontrollers and provide example code to help start (...)

Unterstützte Produkte und Hardware
Treiber oder Bibliothek

MSP-GRLIB — MSP Graphics Library

The MSP Graphics Library is a royalty-free set of graphics primitives for displaying images or creating graphical user interfaces (GUIs) on MSP430 and MSP432 microcontroller-based boards that use a graphical display. The graphics library consists of two functional layers: 1) the display driver (...)

Unterstützte Produkte und Hardware
Treiber oder Bibliothek

MSP-PMBUS — PMBus Software Library for MSP MCUs

The MSP Power Management Bus (PMBus) embedded software library is a free C library for enabling PMBus master implementation on MSP microcontrollers that have eUSCI/USCI serial communication peripherals. In addition, the library supports alert response (for host notification in the presence of (...)

Unterstützte Produkte und Hardware
Treiber oder Bibliothek

MSPMATHLIB — Fließkomma-Mathematikbibliothek für MSP430

MSPMathLib is an accelerated floating point math library for MSP430™ MCUs that delivers up to 26x faster computation for the most commonly used math functions. The library seamlessly integrates with projects to replace floating point math functions such as sin, cos, tan, log, exp and sqrt, (...)

Unterstützte Produkte und Hardware
Firmware

MSPFRBOOT — MSPFRBOOT

Der Bootloader (BSL) auf MSP430™ Mikrocontrollern (MCUs) ermöglicht es dem Benutzer, während der Prototyping-Phase, der Endproduktion und im Betrieb mit dem in den MSP-MCUs eingebetteten Speicher zu kommunizieren. Diese Kommunikation über Standardschnittstellen wie UART, I2C, SPI und USB. Sowohl (...)

Unterstützte Produkte und Hardware
Software-Programmiertool

MSP-GANG-SOFTWARE — MSP-GANG Software

The MSP Gang Programmer (MSP-GANG) is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical devices at the same time.
Unterstützte Produkte und Hardware
Software-Programmiertool

UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash ist Teil des umfassenden CCStudio™-Entwicklungsökosystem von TI und ein Softwaretool zur Programmierung des integrierten Flash-Speichers von TI-Mikrocontrollern und drahtlosen Kommunikationsbausteinen sowie des integrierten Flash-Speichers für TI-Prozessoren. UniFlash bietet sowohl (...)

Unterstützte Produkte und Hardware
Designtool

MSP-3P-SEARCH — MSP Third party search tool

TI has partnered with multiple companies to offer a wide range of solutions and services for TI MSP devices. These companies can accelerate your path to production using MSP devices. Download this search tool to quickly browse third-party details and find the right third-party to meet your needs.

(...)

Unterstützte Produkte und Hardware
Referenzdesign

TIDM-FILTERING-SIGNALPROCESSING — Referenzdesign für Filterung und Signalverarbeitung mit MSP430 FRAM-Mikrocontroller

Dieses Referenzdesign demonstriert die Leistung des energieeffizienten Beschleunigers (Low-Energy Accelerator, LEA) auf MSP430™ FRAM-Mikrocontrollern (MCUs) bei der Durchführung fortschrittlicher Filterung und Signalverarbeitung unter Beibehaltung eines extrem niedrigen Stromverbrauchs auf einem (...)
Unterstützte Produkte und Hardware
Referenzdesign

TIDM-FRAM-EEPROM — EEPROM-Emulation und -Erkennung mit MSP430 FRAM-Mikrocontrollern

Dieses Referenzdesign beschreibt eine Implementierung der Emulation elektronisch löschbarer, programmierbarer, schreibgeschützter Speicher (EEPROM) mit FRAM-Technologie (ferroelektrischer Direktzugriffsspeicher) auf extrem energieeffizienten MSP430™-Mikrocontrollern (MCUs) in Kombination mit den (...)
Unterstützte Produkte und Hardware
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
LQFP (PM) 64 Ultra Librarian
LQFP (PN) 80 Ultra Librarian
NFBGA (ZVW) 87 Ultra Librarian
VQFN (RGZ) 48 Ultra Librarian

Bestellen & Qualität

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos