Produktdetails

CPU 1 C28 Frequency (MHz) 150 Flash memory (kByte) 512 RAM (kByte) 68 ADC type 12-bit Total processing (MIPS) 150 Features FPU32 UART 3 CAN (#) 2 PWM (Ch) 12 Security Secure storage Number of ADC channels 24 Direct memory access (Ch) 6 SPI 1 QEP 2 Hardware accelerators Floating point unit Edge AI enabled Yes Operating temperature range (°C) -55 to 210 Rating High Temp Communication interface CAN, I2C, SPI, UART Operating system BareMetal (No OS), FreeRTOS, SafeRTOS Nonvolatile memory (kByte) 512 Number of GPIOs 88
CPU 1 C28 Frequency (MHz) 150 Flash memory (kByte) 512 RAM (kByte) 68 ADC type 12-bit Total processing (MIPS) 150 Features FPU32 UART 3 CAN (#) 2 PWM (Ch) 12 Security Secure storage Number of ADC channels 24 Direct memory access (Ch) 6 SPI 1 QEP 2 Hardware accelerators Floating point unit Edge AI enabled Yes Operating temperature range (°C) -55 to 210 Rating High Temp Communication interface CAN, I2C, SPI, UART Operating system BareMetal (No OS), FreeRTOS, SafeRTOS Nonvolatile memory (kByte) 512 Number of GPIOs 88
DIESALE (KGD) — See data sheet HLQFP (PTP) 176 676 mm² (26 mm × 26 mm) CPGA (GB) 181 1600.8001 mm² (— mm × — mm)
  • High-Performance Static CMOS Technology
    • Up to 150 MHz for TC = –55°C to 125°C
      and Up to 100 MHZ for TC = 210°C
    • 1.9-V Core, 3.3-V I/O Design
  • High-Performance 32-Bit CPU
    • IEEE-754 Single-Precision Floating-Point Unit (FPU))
    • 16 × 16 and 32 × 32 MAC Operations
    • 16 × 16 Dual MAC
    • Harvard Bus Architecture
    • Fast Interrupt Response and Processing
    • Unified Memory Programming Model
    • Code-Efficient (in C/C++ and Assembly)
  • Six Channel DMA Controller (for ADC, McBSP,
    ePWM, XINTF, and SARAM)
  • 16-bit or 32-bit External Interface (XINTF)
    • Over 2M × 16 Address Reach
  • On-Chip Memory
    • 256K × 16 Flash, 34K × 16 SARAM
    • 1K × 16 OTP ROM
  • Boot ROM (8K x 16)
    • With Software Boot Modes (via SCI, SPI, CAN,
      I2C, McBSP, XINTF, and Parallel I/O)
    • Standard Math Tables
  • Clock and System Control
    • Dynamic PLL Ratio Changes Supported
    • On-Chip Oscillator
    • Watchdog Timer Module
  • GPIO0 to GPIO63 Pins Can Be Connected to One
    of the Eight External Core Interrupts
  • Peripheral Interrupt Expansion (PIE) Block
    That Supports All 58 Peripheral Interrupts
  • 128-Bit Security Key/Lock
    • Protects Flash/OTP/RAM Blocks
    • Prevents Firmware Reverse Engineering
  • Enhanced Control Peripherals
    • Up to 18 PWM Outputs
    • Up to 6 HRPWM Outputs With 150 ps MEP Resolution
    • Up to 6 Event Capture Inputs
    • Up to 2 Quadrature Encoder Interfaces
    • Up to 8 32-bit/Nine 16-bit Timers
  • Three 32-Bit CPU Timers
  • Serial Port Peripherals
    • Up to 2 CAN Modules
    • Up to 3 SCI (UART) Modules
    • Up to 2 McBSP Modules (Configurable as SPI)
    • One SPI Module
    • One Inter-Integrated-Circuit (I2C) Bus
  • 12-Bit ADC, 16 Channels
    • 80-ns Conversion Rate
    • 2 × 8 Channel Input Multiplexer
    • Two Sample-and-Hold
    • Single/Simultaneous Conversions
    • Internal or External Reference
  • Up to 88 Individually Programmable, Multiplexed
    GPIO Pins With Input Filtering
  • JTAG Boundary Scan Support IEEE Standard 1149.1-1990
    Standard Test Access Port and Boundary Scan Architecture
  • Advanced Emulation Features
    • Analysis and Breakpoint Functions
    • Real-Time Debug via Hardware
  • Development Support Includes
    • ANSI C/C++ Compiler/Assembler/Linker
    • Code Composer Studio IDE
    • DSP/BIOS
    • Digital Motor Control and Digital Power
      Software Libraries
  • Low-Power Modes and Power Savings
    • IDLE, STANDBY, HALT Modes Supported
    • Disable Individual Peripheral Clocks
  • Package Option
    • Ceramic Pin Grid Array (GB)
    • HLQFP (PTP)
  • Temperature Range:
    • GB Package: –55°C to 210°C (GB)
    • PTP Package: –55°C to 150°C (PTP)
  • APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extreme (–55°C/210°C)
      Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
    • Texas Instruments high temperature products utilize
      highly optimized silicon (die) solutions with design
      and process enhancements to maximize performance over
      extended temperatures.

(1) Custom temperature ranges available

  • High-Performance Static CMOS Technology
    • Up to 150 MHz for TC = –55°C to 125°C
      and Up to 100 MHZ for TC = 210°C
    • 1.9-V Core, 3.3-V I/O Design
  • High-Performance 32-Bit CPU
    • IEEE-754 Single-Precision Floating-Point Unit (FPU))
    • 16 × 16 and 32 × 32 MAC Operations
    • 16 × 16 Dual MAC
    • Harvard Bus Architecture
    • Fast Interrupt Response and Processing
    • Unified Memory Programming Model
    • Code-Efficient (in C/C++ and Assembly)
  • Six Channel DMA Controller (for ADC, McBSP,
    ePWM, XINTF, and SARAM)
  • 16-bit or 32-bit External Interface (XINTF)
    • Over 2M × 16 Address Reach
  • On-Chip Memory
    • 256K × 16 Flash, 34K × 16 SARAM
    • 1K × 16 OTP ROM
  • Boot ROM (8K x 16)
    • With Software Boot Modes (via SCI, SPI, CAN,
      I2C, McBSP, XINTF, and Parallel I/O)
    • Standard Math Tables
  • Clock and System Control
    • Dynamic PLL Ratio Changes Supported
    • On-Chip Oscillator
    • Watchdog Timer Module
  • GPIO0 to GPIO63 Pins Can Be Connected to One
    of the Eight External Core Interrupts
  • Peripheral Interrupt Expansion (PIE) Block
    That Supports All 58 Peripheral Interrupts
  • 128-Bit Security Key/Lock
    • Protects Flash/OTP/RAM Blocks
    • Prevents Firmware Reverse Engineering
  • Enhanced Control Peripherals
    • Up to 18 PWM Outputs
    • Up to 6 HRPWM Outputs With 150 ps MEP Resolution
    • Up to 6 Event Capture Inputs
    • Up to 2 Quadrature Encoder Interfaces
    • Up to 8 32-bit/Nine 16-bit Timers
  • Three 32-Bit CPU Timers
  • Serial Port Peripherals
    • Up to 2 CAN Modules
    • Up to 3 SCI (UART) Modules
    • Up to 2 McBSP Modules (Configurable as SPI)
    • One SPI Module
    • One Inter-Integrated-Circuit (I2C) Bus
  • 12-Bit ADC, 16 Channels
    • 80-ns Conversion Rate
    • 2 × 8 Channel Input Multiplexer
    • Two Sample-and-Hold
    • Single/Simultaneous Conversions
    • Internal or External Reference
  • Up to 88 Individually Programmable, Multiplexed
    GPIO Pins With Input Filtering
  • JTAG Boundary Scan Support IEEE Standard 1149.1-1990
    Standard Test Access Port and Boundary Scan Architecture
  • Advanced Emulation Features
    • Analysis and Breakpoint Functions
    • Real-Time Debug via Hardware
  • Development Support Includes
    • ANSI C/C++ Compiler/Assembler/Linker
    • Code Composer Studio IDE
    • DSP/BIOS
    • Digital Motor Control and Digital Power
      Software Libraries
  • Low-Power Modes and Power Savings
    • IDLE, STANDBY, HALT Modes Supported
    • Disable Individual Peripheral Clocks
  • Package Option
    • Ceramic Pin Grid Array (GB)
    • HLQFP (PTP)
  • Temperature Range:
    • GB Package: –55°C to 210°C (GB)
    • PTP Package: –55°C to 150°C (PTP)
  • APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extreme (–55°C/210°C)
      Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
    • Texas Instruments high temperature products utilize
      highly optimized silicon (die) solutions with design
      and process enhancements to maximize performance over
      extended temperatures.

(1) Custom temperature ranges available

The SM320F28335 is a highly integrated, high-performance solution for demanding control applications.

Throughout this document, the device is abbreviated as F28335.

The SM320F28335 is a highly integrated, high-performance solution for demanding control applications.

Throughout this document, the device is abbreviated as F28335.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 4
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt Digital Signal Controller (DSC) . datasheet (Rev. E) 31.01.2014
* Errata TMS320F2833x, TMS320F2823x Real-Time MCUs Silicon Errata (Rev. N) PDF | HTML 11.04.2022
* Strahlungs- und Zuverlässigkeitsbericht SM320F28335GBS Reliability Report 12.09.2012
Anwendungshinweis Serial Flash Programming of C2000 Microcontrollers (Rev. I) PDF | HTML 14.08.2025

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Debug-Tastkopf

TMDSEMU200-U — XDS200-USB-Debug-Tastkopf

Der XDS200 ist ein Debug-Tastkopf (Emulator) zum Debugging von Embedded-Bausteinen von TI. Für die meisten Bausteine wird die Verwendung der neueren, kostengünstigeren XDS110 (www.ti.com/tool/TMDSEMU110-U) empfohlen. Der XDS200 unterstützt eine große Zahl von Standards (IEEE1149.1, IEEE1149.7, SWD) (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Debug-Tastkopf

TMDSEMU560V2STM-U — XDS560™-Software v2 – System-Trace-USB-Debug-Sonde

XDS560v2 ist die Debug-Sonde mit der höchsten Leistung der XDS560™-Produktfamilie und unterstützt sowohl den herkömmlichen JTAG-Standard (IEEE1149.1) als auch cJTAG (IEEE1149.7).  Beachten Sie, dass das Serial Wire Debugging (SWD) nicht unterstützt wird.

Alle XDS-Debug-Sonden unterstützen Core- und (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Debug-Tastkopf

TMDSEMU560V2STM-UE — XDS560v2 System-Trace-USB-und Ethernet-Debug-Tastkopf

The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors that (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Treiber oder Bibliothek

SFRA — Powersuite-Software für digitale Stromversorgung Frequenzgang-Analysator-Tool für C2000™-MCUs

The Software Frequency Response Analyzer (SFRA) is one of several tools included in the powerSUITE Digital Power Supply Design Software Tools for C2000™ Microcontrollers.  The SFRA includes a software library that enables developers to quickly measure the frequency response of their digital (...)

Unterstützte Produkte und Hardware
Firmware

USIT-3P-SECIC-HSM — Uni-Sentry SecIC-HSM Firmware

Das SecIC-HSM wurde entwickelt, um die für MCU-/SoC-Chips erforderlichen Cybersicherheitsanforderungen zu erfüllen. Die HSM-Firmware kann in Bereichen wie Automobil, alternative Energieerzeugung, Photovoltaik, Robotik, Gesundheitswesen und Luftfahrt eingesetzt werden. Zu den bereitgestellten (...)

Unterstützte Produkte und Hardware
Firmware

USIT-3P-SECIC-PQC — Uni-Sentry SecIC-PQC-Algorithmus-Firmware

Die Sicherheitslösungen von Uni-Sentry verwenden PQC-Algorithmen, die Entschlüsselungsbedrohungen durch Quantencomputer gegenüber herkömmlichen kryptografischen Algorithmen abwehren können. Die PQC-Firmware ist gemeinsam mit dem Hardware-Sicherheitsmodul (HSM) optimiert, sodass (...)

Unterstützte Produkte und Hardware
Software-Programmiertool

UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash ist Teil des umfassenden CCStudio™-Entwicklungsökosystem von TI und ein Softwaretool zur Programmierung des integrierten Flash-Speichers von TI-Mikrocontrollern und drahtlosen Kommunikationsbausteinen sowie des integrierten Flash-Speichers für TI-Prozessoren. UniFlash bietet sowohl (...)

Unterstützte Produkte und Hardware
Software-Programmiertool

PLEXIM-3P-PLECS-CODER — Plexim PLECS Coder mit dem TI C2000 Target-Support-Paket

Der PLECS Coder mit dem TI C2000 Target Support Package optimiert die Programmierung von C2000-Mikrocontrollern für Leistungselektronik- und Elektroantriebsanwendungen. Der PLECS Coder wurde entwickelt, um die Entwicklung von Embedded-Software zugänglich und effizient zu machen und überbrückt die (...)

Unterstützte Produkte und Hardware
Designtool

C2000-3P-SEARCH — C2000 Drittanbieter-Suchtool

TI has partnered with multiple companies to offer a wide range of solutions and services for TI C2000 devices. These companies can accelerate your path to production using C2000 devices. Download this search tool to quickly browse third-party details and find the right third-party to meet your (...)

Unterstützte Produkte und Hardware
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
DIESALE (KGD) — Ultra Librarian
HLQFP (PTP) 176 Ultra Librarian
CPGA (GB) 181 Ultra Librarian

Bestellen & Qualität

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos