BQ25822
- Wide input voltage operating range: 4.4V to 70V
- Wide battery
voltage operating range: up-to 70V with multi-chemistry support:
- 1- to 14-cell Li-ion charge profile
- 1- to 16-cell LiFePO4 charge profile
- Up-to 70V supercapacitor charging
- Synchronous buck charge controller with NFET drivers
- Adjustable fSW from 200kHz to 600kHz
- Switching frequency dithering for EMI noise reduction (DRSS)
- Optional synchronization to external clock
- Integrated loop compensation with soft start
- Optional gate driver supply input for optimized efficiency
- Bidirectional
converter operation (Reverse Mode) supporting USB-PD Extended Power Range (EPR)
- Adjustable input voltage (VAC) regulation from 3.3V to 65V with 20mV/step
- Adjustable input current regulation (RAC_SNS) from 0.8A to 40A with 100mA/step using 2.5mΩ resistor
- High accuracy
- ±0.5% charge voltage regulation
- ±3% charge/input current regulation
- ±2% input voltage regulation
- I2C controlled for optimal
system performance with resistor-programmable option
- Hardware adjustable input and output current limits
- Integrated 16-bit ADC for voltage, current, and temperature monitoring
- High safety integration
- Adjustable input overvoltage and undervoltage protection
- Battery overvoltage and overcurrent protection
- Charging safety timer
- Thermal shutdown
- Status outputs
- Input power present status (PG)
- Charger operation status (STAT1, STAT2)
- Package
- 36-pin 5mm × 6mm QFN
The BQ25822 is a wide input voltage, switched-mode buck Li-Ion, Li-polymer, or LiFePO4 battery charge controller with bidirectional power flow support. The device offers high-efficiency battery charging over a wide voltage range with accurate charge current and charge voltage regulation, in addition to automatic charge preconditioning, termination, and charge status indication. The device integrates all the loop compensation for the buck converter, thereby providing a high density solution with ease of use. In reverse mode, the device draws power from the battery and regulates the input terminal voltage with an added constant current loop for protection.
Besides the I2C host-controlled charging mode, the device also supports standalone charging mode via resistor programmable limits. Input current, charge current, and charge voltage regulation targets can be set via the ILIM_HIZ, ICHG, and FB pins, respectively.
기술 자료
| 상위 문서 | 유형 | 직함 | 형식 옵션 | 최신 영어 버전 다운로드 | 날짜 |
|---|---|---|---|---|---|
| * | 데이터 시트 | BQ25822: Standalone Buck and Boost Backup Supply Controller datasheet (Rev. A) | PDF | HTML | 2025. 10. 3 | |
| 애플리케이션 노트 | How to Implement a Standalone High-Power Supercapacitor Backup Design with BQ25822 | PDF | HTML | 2025. 10. 13 |
설계 및 개발
추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.
BQ25820EVM — BQ25820 평가 모듈
BQ25756-DESIGN-CALC — BQ25756 design calculator
| 패키지 | 핀 | CAD 기호, 풋프린트 및 3D 모델 |
|---|---|---|
| VQFN (RRV) | 36 | Ultra Librarian |
주문 및 품질
권장 제품에는 본 TI 제품과 관련된 매개 변수, 평가 모듈 또는 레퍼런스 디자인이 있을 수 있습니다.