PCM5141
2V RMS DIRECTPATH 106dB Audio Stereo DAC with PCM interface and fully programmable miniDSP
A newer version of this product is available
Same functionality with different pin-out to the compared device
PCM5141
- Programmable miniDSP
- Market-Leading Low Out-of-Band Noise
- Selectable Digital-Filter Latency and Performance
- No DC Blocking Capacitors Required
- Integrated Negative Charge Pump
- Intelligent Muting System; Soft Up or Down Ramp
and Analog Mute For 120-dB Mute SNR - Integrated High-Performance Audio PLL with
BCK Reference To Generate SCK Internally - Accepts 16-, 20-, 24-, And 32-Bit Audio Data
- PCM Data Formats: I2S, Left-Justified, Right-
Justified, TDM / DSP - SPI or I2C Control
- Software or Hardware Configuration
- Automatic Power-Save Mode When LRCK And
BCK Are Deactivated - 1.8-V or 3.3-V Fail-Safe LVCMOS Digital Inputs
- Single Supply Operation:
3.3-V Analog, 1.8-V or 3.3-V Digital - Integrated Power-On Reset
- Small 28-pin TSSOP Package
The PCM514x devices are a family of monolithic CMOS-integrated circuits that include a stereo digital-to-analog converter and additional support circuitry in a small TSSOP package. The PCM514x uses the latest generation of TIs advanced segment-DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter.
Members of the PCM514x family integrate a fully programmable miniDSP core, allowing developers to integrate filters, dynamic range controls, custom interpolators, and other differentiating features to their products.
The PCM514x provides 2.1-VRMS ground centered outputs, allowing designers to eliminate DC-blocking capacitors on the output, as well as external muting circuits traditionally associated with single-supply line drivers.
The integrated line driver surpasses all other charge-pump-based line drivers by supporting loads down to 1 kΩ, allowing the PCM514x to drive up to 10 products in parallel, such as LCD TV, DVDR, and AV receivers.
The integrated PLL on the device removes the requirement for a system clock (commonly known as master clock), allowing a 3-wire I2S connection and reducing system EMI.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | PCM514x 2-VRMS DirectPath™, 112/106-dB Audio Stereo DAC With 32-bit, 384-kHz PCM Interface datasheet (Rev. B) | PDF | HTML | 13 Jan 2016 |
EVM User's guide | PCM512x/4x EVM User's Guide (Rev. A) | 03 Nov 2014 | ||
Application note | A Low Noise, Low Distortion Design for Antialiasing and Anti-Imaging Filters | 27 Sep 2000 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PCM5142EVM-U — PCM5142 Evaluation Module
The PCM5142EVM-U is a complete evaluation kit for use with a personal computer running the Microsoft Windows ™ operating system. This EVM can be used in conjunction with PurePath™ Studio to take advantage of the fixed-function processing and mini-DSP processing capabilities of the PCM5142 and (...)
PCM5XXX-DRIVERS — PCM5xxx DAC family Linux driver support
AICPUREPATH_STUDIO — PurePath™ Studio graphical development environment
The GDE permits these devices to be programmed to support the processing requirements of a wide (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
TSSOP (PW) | 28 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.